Toggle Clamp - Side-Push - Flange Base Stroke 100 mm Straight Long Handle GH-35000HL

Toggle Clamp - Side-Push - Flange Base Stroke 100 mm Straight Long Handle GH-35000HL
Side-push toggle clamp. Maximum stroke: 100mm; maximum clamping pressure: 5000N. Convenient flange base for mounting. This product is made by a Taiwanese manufacturer, established in 1974, which mainly produces toggle clamps. In addition to OEM production, they have offices in Europe and North America, earning praise from a large variety of customers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GH-35000HL

Part Number
GH-35000HL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

370.85 €

1 5 Days

Loading...

  1. 1

Basic information

Type Side Push Tightening Force(N) 50000 Attaching Method Flange Base
Body Material EN 1.0038 Equiv. Clamp Screw Fixed Clamp Screw Size M16
Clamp Screw Material EN 1.0038 Equiv. Tightening Force (Range Selectable)(N) 3100~ Tip Bolt Type Steel Bolt

This page is Toggle Clamp - Side-Push - Flange Base Stroke 100 mm Straight Long Handle GH-35000HL, part number GH-35000HL.
You can find the detail information about specifications and dimensions on part number GH-35000HL.

Tech Support