Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SACC20-5-8
Type | Slit type | Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Application | Standard |
---|---|---|---|---|---|
Allowable Torque Range(N•m) | 1.01 to 3.00 | Shaft Hole Dia.(Already processed) D1(mm) | 5 | Shaft Hole Dia.(Already processed) D2(mm) | 8 |
Outer Dia. A(mm) | 20 | Overall Length W(mm) | 26 | Max. Rotational Speed Range(r/min) | 4,001 to 10,000 |
Feature | Backlash 0 / Small | Body Material | Aluminum | Category | Coupling body |
Allowable Torque(Nm) | 2.2 | Max. Rotational Speed(r/min) | 7500 | Allowable Lateral Misalignment Range(mm) | 0.02 to 0.2 |
Allowable Lateral Misalignment(mm) | 0.1 | Allowable Angular Misalignment(deg) | 1.5 | Allowable Axial Clearance (±)(mm) | 0.3 |
Moment of Inertia(kg・m2) | 0.0000088 | Axis fastening method | Clamp Screw Fixed |
This page is Slit Shape Coupling - Clamping Type SACC/SSCC, part number SACC20-5-8.
You can find the detail information about specifications and dimensions on part number SACC20-5-8.