Stainless Steel EN 1.4401 Equiv. Insert Fittings, Male Connector, KFG2H Series (KFG2H0425-01)

Stainless Steel EN 1.4401 Equiv. Insert Fittings, Male Connector, KFG2H Series KFG2H0425-01
  • Promotional pricing

Product Details:

Manufacturer part number: KFG2H0425-01

Brand: SMC

Price: 13.39

Delivery time: 26 Days


Technical Data:

Screw Type: R

Connection screw: 1/8

Applicable Tube Size O.D.: 4 mm

Applicable Tube Size I.D.: 2.5 mm

Sealant: None


(i)Remark

  • For materials and specification details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KFG2H0425-01

Stainless Steel 316, Insert Fittings, Male Connector, KFG2H Specifications

Specifications

FluidAir, Water, Steam Note 2) Note 3)
Operating pressure range Note 1)-100 kPa to 1 MPa Note 4)
Proof pressure3.0 MPa
Ambient and fluid temperature-65 to 260°C (No freezing) Note 4)
[Swivel elbow and with sealant types: -5 to 150°C]
LubricantGrease-free specification
Seal on the threadsWithout sealant (With sealant type compatible) Note 5)
Note 1) Avoid using in a vacuum holding application such as a leak tester, since there is leakage.
Note 2) Consult with SMC regarding applicable tube separately.
Note 3) Using special FKM that is resistant even when steam is used.
Note 4) Check the operating pressure range and operating temperature range of the tube.
Note 5) With sealant: Suffix “S” to the end of part number.
Note 6) Union nut is shipped together.

Construction

Principal Parts Material
No.DescriptionMaterialNote
1Union nutStainless steel 316Fluoro coated
2Male connector bodyStainless steel 316 
3Male elbow bodyStainless steel 316 
4Swivel elbow bodyStainless steel 316 
5StudStainless steel 316 
6O-ringSpecial FKMFluoro coated

Dimensions

Metric Size
Applicable
tube size
(mm)
Connection
thread
R
ModelWidth across flatLMødA*Effective
area
(mm2)
Weight
(g)
O.D.I.D.H1H2
ø4ø2.51/8KFG2H0425-0110819.451.816.31.68
1/4KFG2H0425-021423.819.114
ø4ø31/8KFG2H0403-011019.42.316.32.68
1/4KFG2H0403-021423.819.114
ø6ø41/8KFG2H0604-01101020.95.83.317.8610
1/4KFG2H0604-021425.320.616
ø8ø61/8KFG2H0806-01141423.36.65.320.21718
1/4KFG2H0806-0226.72224
3/8KFG2H0806-031728.12336
ø10ø7.51/4KFG2H1075-02171729.77.66.8253034
3/8KFG2H1075-0330.141
1/2KFG2H1075-042233.527.167
ø10ø81/4KFG2H1008-021729.77.3253533
3/8KFG2H1008-0330.140
1/2KFG2H1008-042233.527.166
ø12ø91/4KFG2H1209-02171731.38.5826.64533
3/8KFG2H1209-0331.740
1/2KFG2H1209-042235.128.766
ø12ø101/4KFG2H1210-021731.3926.65730
3/8KFG2H1210-0331.738
1/2KFG2H1210-042235.128.763
ø16ø133/8KFG2H1613-03222233.19.3122810151
1/2KFG2H1613-0436.329.967
*Reference dimensions after installation of R thread
Part Number
KFG2H0425-01
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Screw Type Connection screw Applicable Tube Size O.D.
(mm)
Applicable Tube Size I.D.
(mm)
Sealant

13.39 €

1 26 Days R1/842.5None

Loading...

  1. 1

Basic information

Connection Type Details Screw⇔Tube Connection Thread-to-Tube Connection Type Half Union Material Stainless Steel (EN 1.4401 Equiv.)
Surface Treatment NA

This page is Stainless Steel EN 1.4401 Equiv. Insert Fittings, Male Connector, KFG2H Series, part number KFG2H0425-01.
You can find the detail information about specifications and dimensions on part number KFG2H0425-01.

Variation of this product

Part Number
KFG2H0325-N01S
KFG2H0325-N02
KFG2H0403-01
KFG2H0425-01S
KFG2H0425-02
KFG2H0425-02S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Screw Type Connection screw Applicable Tube Size O.D.
(mm)
Applicable Tube Size I.D.
(mm)
Sealant

14.18 €

1 26 Days NPT--2.5With sealant

15.35 €

1 26 Days NPT1/442.5None

13.39 €

1 26 Days R1/843None

13.73 €

1 4 Days R1/842.5With sealant

15.34 €

1 26 Days R1/442.5None

15.69 €

1 4 Days R1/442.5With sealant

Tech Support