Manufacturer part number: MC-9-5
Brand: MIGHTY
Price: 32.70 €
Delivery time: 9 Days
Allowable Torque Range: 0.05 to 1.00 N•m
Shaft hole inner diameter B(1): 5 Ø
Shaft hole inner diameter B(2): 5 Ø
Outer Diameter: 11.1 Ø
Overall Length: 28.5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MC-9-5
Part Number
|
---|
MC-9-5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Allowable Torque Range (N•m) | Shaft hole inner diameter B(1) (Ø) | Shaft hole inner diameter B(2) (Ø) | Outer Diameter (Ø) | Overall Length (mm) | Allowable Torque (N•m) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Allowable Angular Misalignment (deg) | Moment of Inertia (kg・m2) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32.70 € | 1 | Available | 9 Days | 10 | 0.05 to 1.00 | 5 | 5 | 11.1 | 28.5 | 0.36 | - | - | 45 | 4.0X10-8 |
Loading...
Type | Standard Type | Max. Rotational Speed Range(r/min) | 4,001 to 10,000 | Feature | High Accuracy / High durability / Backlash 0 |
---|---|---|---|---|---|
Body Material | Special Compounded Acetal Resin | Application | Standard / Servo Motor / Stepping Motor / Encoder | Max. Rotational Speed(r/min) | 10000 |
Shaft fixing method (END1 side) | Spring Pin | Shaft fixing method (END2 side) | Spring Pin |
This page is Plastic / Universal / Joint MC Series, part number MC-9-5.
You can find the detail information about specifications and dimensions on part number MC-9-5.
Configure
Basic Attributes
Allowable Lateral Misalignment Range(mm)
Allowable Lateral Misalignment(mm)
Type
Allowable Torque Range(N•m)
Shaft hole inner diameter B(1)(Ø)
Shaft hole inner diameter B(2)(Ø)
Outer Diameter(Ø)
Overall Length(mm)
Allowable Torque(N•m)
Allowable Angular Misalignment(deg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MC-13-4X5-D |
MC-13-4X6 |
MC-13-4X6-D |
MC-9-5D |
MC-9-5X6 |
MC-9-5X6-D |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Allowable Torque Range (N•m) | Shaft hole inner diameter B(1) (Ø) | Shaft hole inner diameter B(2) (Ø) | Outer Diameter (Ø) | Overall Length (mm) | Allowable Torque (N•m) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Allowable Angular Misalignment (deg) | Moment of Inertia (kg・m2) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
63.07 € | 1 | Available | 9 Days | 10 | 0.05 to 1.00 | 4 | 5 | 14.3 | 51.4 | 0.59 | 5.1 to 100 | 10.9 | 90 | 23.7X10-8 | |
43.64 € | 1 | Available | 9 Days | 10 | 0.05 to 1.00 | 4 | 6 | 14.3 | 35.6 | 0.85 | - | - | 45 | 14.3X10-8 | |
63.07 € | 1 | Available | 9 Days | 10 | 0.05 to 1.00 | 4 | 6 | 14.3 | 51.4 | 0.59 | 5.1 to 100 | 10.9 | 90 | 23.7X10-8 | |
47.26 € | 1 | Available | 9 Days | 10 | 0.05 to 1.00 | 5 | 5 | 11.1 | 41.7 | 0.16 | 5.1 to 100 | 9.1 | 90 | 5.9X10-8 | |
36.34 € | 1 | Available | 9 Days | 10 | 0.05 to 1.00 | 5 | 6 | 11.1 | 28.5 | 0.36 | - | - | 45 | 4.0X10-8 | |
52.12 € | 1 | Available | 9 Days | 10 | 0.05 to 1.00 | 5 | 6 | 11.1 | 41.7 | 0.16 | 5.1 to 100 | 9.1 | 90 | 5.9X10-8 |