Manufacturer part number: PS-10
Brand: NITTO KINZOKU KOGYO
Price: 188.90 €
Delivery time: 5 Days
Capacity: 1 L
Inner Diameter d1: 100 mm
Height H1: 201 mm
Full height H2: 206 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PS-10
This page is Stainless Steel Bottle [PS], part number PS-10.
You can find the detail information about specifications and dimensions on part number PS-10.
Configure
Basic Attributes
Type
Capacity(L)
Inner Diameter d1(mm)
Height H1(mm)
Full height H2(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PS-12 |
PS-18 |
PS-22 |
PS-6 |
PS-8 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Capacity (L) | Inner Diameter d1 (mm) | Height H1 (mm) | Full height H2 (mm) |
---|---|---|---|---|---|---|---|---|---|
206.10 € | 1 | 10 Days | 10 | 2 | 120 | 253 | 258 | ||
246.34 € | 1 | 10 Days | 10 | 5 | 180 | 314 | 319 | ||
329.03 € | 1 | 10 Days | 10 | 10 | 220 | 381 | 386 | ||
166.04 € | 1 | 10 Days | 10 | 0.2 | 60 | 119 | 124 | ||
177.46 € | 1 | 10 Days | 10 | 0.5 | 80 | 160 | 165 |