Manufacturer part number: CSXH-ST-M3-8
Brand: NISSAN SCREW
Price: 1.77 €
Delivery time: 6 Days
Nominal of Thread (M): 3
Length L or l (mm): 8 mm
Material: [Steel] Steel
Pitch: 0.5 mm
Sales Unit: Low Quantity (can be purchased from one)
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CSXH-ST-M3-8
Part Number
|
---|
CSXH-ST-M3-8 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Nominal of Thread (M) | Length L or l (mm) (mm) | Material | Pitch (mm) | Sales Unit | Screw Type | Plated finish | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1.77 € | 1 | Available | 6 Days | 10 | 3 | 8 | [Steel] Steel | 0.5 | Low Quantity (can be purchased from one) | Full-Thread | Black oxide |
Loading...
Detailed Shape | Standard | Mounting Hole Shape | Hexalobuler Hole | Tip Shape | Flat End |
---|---|---|---|---|---|
Additional Shapes | Standard | Thread ridge Type | Metric Coarse | Basic Shape | Standard (Round) |
This page is Hexalobular Bolt with Hole, part number CSXH-ST-M3-8.
You can find the detail information about specifications and dimensions on part number CSXH-ST-M3-8.
Configure
Basic Attributes
Type
Nominal of Thread (M)
Length L or l (mm)(mm)
Material
Pitch(mm)
Sales Unit
Screw Type
Plated finish
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CSXH-ST-M10-25 |
CSXH-ST-M10-30 |
CSXH-ST-M10-35 |
CSXH-ST-M4-10 |
CSXH-ST-M4-12 |
CSXH-ST-M4-15 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Nominal of Thread (M) | Length L or l (mm) (mm) | Material | Pitch (mm) | Sales Unit | Screw Type | Plated finish |
---|---|---|---|---|---|---|---|---|---|---|---|---|
0.96 € | 1 | Available | 6 Days | 10 | 10 | 25 | [Steel] Steel | 1.5 | Low Quantity (can be purchased from one) | Full-Thread | Black oxide | |
1.61 € | 1 | Available | 6 Days | 10 | 10 | 30 | [Steel] Steel | 1.5 | Low Quantity (can be purchased from one) | Full-Thread | Black oxide | |
1.15 € | 1 | Available | 6 Days | 10 | 10 | 35 | [Steel] Steel | 1.5 | Low Quantity (can be purchased from one) | Full-Thread | Black oxide | |
1.83 € | 1 | Available | 6 Days | 10 | 4 | 10 | [Steel] Steel | 0.7 | Low Quantity (can be purchased from one) | Full-Thread | Black oxide | |
1.84 € | 1 | Available | 6 Days | 10 | 4 | 12 | [Steel] Steel | 0.7 | Low Quantity (can be purchased from one) | Full-Thread | Black oxide | |
1.86 € | 1 | Available | 6 Days | 10 | 4 | 15 | [Steel] Steel | 0.7 | Low Quantity (can be purchased from one) | Full-Thread | Black oxide |