NOK, Standard Oil Seal, VB Type (AF2253E0)

NOK, Standard Oil Seal, VB Type AF2253E0
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: AF2253E0

Brand: NOK

Price: 6.36

Delivery time: 10 Days


Technical Data:

Shaft Dia. d: 38 Ø

Operating Temperature Range: -30~100 ℃

Outer Diameter D: 64 φ

Width B: 5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AF2253E0

Part Number
AF2253E0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Dia. d
(Ø)
Operating Temperature Range
(℃)
Outer Diameter D
(φ)
Width B
(mm)

6.36 €

1 Available 10 Days 38-30~100645

Loading...

  1. 1

Basic information

Sliding Surface Axis Sealing Subject Liquid Lubricant / Water / Grease / Alcohol Seal Material Nitrile Rubber
Seal Rim Area Material Metal Environment, Applications Abrasion Resistant Dust Lip NA
Attaching Method From only the shaft end Housing Groove NA Two Liquids Separation NA

This page is NOK, Standard Oil Seal, VB Type, part number AF2253E0.
You can find the detail information about specifications and dimensions on part number AF2253E0.

Variation of this product

Part Number
AF0276E0
AF0369E2
AF0380E0
AF2340F0
AF2357E0
AF2367E0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shaft Dia. d
(Ø)
Operating Temperature Range
(℃)
Outer Diameter D
(φ)
Width B
(mm)

3.52 €

1 Available 10 Days 10-30~100255

4.24 €

1 Available 10 Days 12-30~100224

3.52 €

1 Available 10 Days 12-30~100255

6.01 €

1 Available 10 Days 40-30~100525

5.65 €

1 Available 10 Days 40-30~100555

5.88 €

1 10 Days 40-30~100586

Tech Support