Joint Sheet CLINSIL Brown TOMBO No.1995 Entire-Surface Gasket (T-1995-10K3T-25A)

Joint Sheet CLINSIL Brown TOMBO No.1995 Entire-Surface Gasket T-1995-10K3T-25A
  • Volume Discount

Product Details:

Manufacturer part number: T-1995-10K3T-25A

Brand: NICHIAS

Price: 5.56

Delivery time: 6 Days


Technical Data:

Thickness: 3 mm

Nominal Diameter: 25

Nominal Pressure: 10K

Internal Diameter: 35 mm

Outer Diameter: 125 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

T-1995-10K3T-25A

Part Number
T-1995-10K3T-25A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thickness
(mm)
Nominal Diameter Nominal Pressure Internal Diameter
(mm)
Outer Diameter
(mm)

5.56 €

1 Available 6 Days 32510K35125

Loading...

  1. 1

Basic information

Type Punching gasket Material NA (Non-asbestos) Joint Sheet Material Details NBR, Aramid Fiber, Inorganic Binding Agent

This page is Joint Sheet CLINSIL Brown TOMBO No.1995 Entire-Surface Gasket, part number T-1995-10K3T-25A.
You can find the detail information about specifications and dimensions on part number T-1995-10K3T-25A.

Variation of this product

Part Number
T-1995-10K1.5T-15A
T-1995-10K1.5T-175A
T-1995-10K1.5T-200A
T-1995-10K3T-32A
T-1995-10K3T-40A
T-1995-10K3T-50A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thickness
(mm)
Nominal Diameter Nominal Pressure Internal Diameter
(mm)
Outer Diameter
(mm)

2.38 €

1 Available 6 Days 1.51510K2295

18.33 €

1 10 Days 1.517510K192305

18.60 €

1 8 Days 1.520010K218330

6.44 €

1 Available 6 Days 33210K43135

6.26 €

1 Available 6 Days 34010K49140

7.31 €

1 Available 6 Days 35010K61155

Tech Support