Biting Fitting for Anti-Vibration Fitting NE-Type Steel Pipe Sleeve (Part Numbers)

Biting Fitting for Anti-Vibration Fitting NE-Type Steel Pipe  Sleeve
  • Promotional pricing
  • Volume Discount
Fitting for the high-pressure piping of up to medium diameter of general hydraulic pressure (13.7 MPa~). Screw machining, welding, flaring, and brazing are not necessary, and pipe bending is also supported.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KKO06-000E

Part Number
KKO06-000E
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal A (Related Parts) Nominal B (Related Parts) Nominal (Related Parts)
(mm)
Applicable Pipe O.D. (related parts)
(mm)

2.52 €

1.01 €

1 Available Same day

Stock

--66

Loading...

  1. 1

Basic information

Type Related Components Types of Related components Sleeve Material (Related Components) Carbon steel
Applicable Fluids (related parts) Oil

This page is Biting Fitting for Anti-Vibration Fitting NE-Type Steel Pipe Sleeve, part number KKO06-000E.
You can find the detail information about specifications and dimensions on part number KKO06-000E.

Variation of this product

Part Number
KKO04-000N
KKO08-000E
KKO10-000E
KKO11-000N
KKO12-000E
KKO13-000N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal A (Related Parts) Nominal B (Related Parts) Nominal (Related Parts)
(mm)
Applicable Pipe O.D. (related parts)
(mm)

3.81 €

1 11 Days --44

3.83 €

1 5 Days --88

4.36 €

1 5 Days --1010

3.13 €

1 11 Days 61/8-10.5

2.71 €

1 Available Same day

Stock

--1212

4.48 €

1 11 Days 81/4-13.8

Tech Support