Strong Spring TL (Light Load) (TL8X20)

Strong Spring TL (Light Load) TL8X20
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: TL8X20

Brand: TOKYO HATSUJYO MANUFACTURING

Price: 2.41

Delivery time: Same day


Technical Data:

Max. Load (Secified Range): 73.01 to 107.00 N

Maximum Load Capacity: 98.1 N

Customer-Specified Length: 20 mm

Outer Diameter: 8 mm

Coil I.D. ID: 4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TL8X20

Part Number
TL8X20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMax. Load (Secified Range)
(N)
Maximum Load Capacity
(N)
Customer-Specified Length
(mm)
Outer Diameter
(mm)
Coil I.D. ID
(mm)
Spring Constant
(N/mm)

2.41 €

0.92 €

1 Available Same day

Stock

1073.01 to 107.0098.1208412.26

Loading...

  1. 1

Basic information

Material Silicon Chrome Steel for Springs

This page is Strong Spring TL (Light Load), part number TL8X20.
You can find the detail information about specifications and dimensions on part number TL8X20.

Variation of this product

Part Number
TL10X35
TL10X40
TL10X45
TL8X25
TL8X30
TL8X35
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSMax. Load (Secified Range)
(N)
Maximum Load Capacity
(N)
Customer-Specified Length
(mm)
Outer Diameter
(mm)
Coil I.D. ID
(mm)
Spring Constant
(N/mm)

1.84 €

1 Available 5 Days 10107.01 to 150.00142.23510510.12

2.68 €

1 Available Same day

Stock

10107.01 to 150.00142.2401058.85

2.28 €

1 Available 7 Days 10107.01 to 150.00142.2451057.87

1.43 €

1 Same day

Stock

-73.01 to 107.0098.125849.81

2.00 €

1 Available 7 Days 1073.01 to 107.0098.130848.18

2.00 €

1 Available 7 Days 1073.01 to 107.0098.135847.01

Tech Support