Manufacturer part number: SR17X50
Brand: SAMSOL
Price: 2.15 €
Delivery time: Same day
Max. Load (Secified Range): 150.01 to 230.00 N
Customer-Specified Length: 50 mm
Outer Diameter: 17 mm
Internal Diameter: 11 mm
Spring Constant: 7.45 N/mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SR17X50
Part Number
|
---|
SR17X50 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Max. Load (Secified Range) (N) | Customer-Specified Length (mm) | Outer Diameter (mm) | Internal Diameter (mm) | Spring Constant (N/mm) | Spring Constant (kgf/mm) | |
---|---|---|---|---|---|---|---|---|---|---|
2.15 € 1.68 € | 1 | Available |
Same day
Stock | 150.01 to 230.00 | 50 | 17 | 11 | 7.45 | 0.76 |
Loading...
Material | AISI-SAE9254 | Color | White |
---|
This page is Mold Spring (SR High Deflection), part number SR17X50.
You can find the detail information about specifications and dimensions on part number SR17X50.
Configure
Stock
Basic Attributes
Type
Max. Load (Secified Range)(N)
Customer-Specified Length(mm)
Outer Diameter(mm)
Internal Diameter(mm)
Spring Constant(N/mm)
Spring Constant(kgf/mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SR10.5X35 |
SR10.5X40 |
SR10.5X45 |
SR17X55 |
SR17X60 |
SR17X65 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Max. Load (Secified Range) (N) | Customer-Specified Length (mm) | Outer Diameter (mm) | Internal Diameter (mm) | Spring Constant (N/mm) | Spring Constant (kgf/mm) |
---|---|---|---|---|---|---|---|---|---|---|
1.31 € | 1 | 6 Days | 73.01 to 107.00 | 35 | 10.5 | 6 | 4.51 | 0.46 | ||
1.42 € | 1 | Available | 6 Days | 73.01 to 107.00 | 40 | 10.5 | 6 | 3.92 | 0.40 | |
1.42 € | 1 | Available | 6 Days | 73.01 to 107.00 | 45 | 10.5 | 6 | 3.53 | 0.36 | |
2.18 € | 1 | Available | 6 Days | 150.01 to 230.00 | 55 | 17 | 11 | 6.76 | 0.69 | |
2.29 € | 1 | Available | 6 Days | 150.01 to 230.00 | 60 | 17 | 11 | 6.17 | 0.63 | |
2.40 € | 1 | Available | 6 Days | 150.01 to 230.00 | 65 | 17 | 11 | 5.68 | 0.58 |