CS-7N Type Check Valve (for Cold / Hot Water)

CS-7N Type Check Valve (for Cold / Hot Water)
Ensures a safe and reliable supply of water for various types of industrial water supply systems by preventing backflow (due to backpressure resulting from pressure drops when the supply is cut off). Compliant with the Japan Water Works Association 'JWWA-B-129 Backflow Preventer Valve' standard. A check valve is installed on the inlet end of the mixing valve to ensure the safety of industrial water supply and hot water systems.

[Features]
·Allows for easy maintenance, without having to remove the check valve from the pipe.
• The provision of an inspection hole allows for easy function checks.
·Reduces pressure drops.
• Usable with warm water up to 90°C.
• Pipe end cores are used for connectors, as they are made of material that won't rust, thus preventing rust-colored water.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CS7N-F-15A
CS7N-F-20A
CS7N-F-25A
CS7N-F-32A
CS7N-F-40A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
End Connection Nominal Diameter of Inlet Port Thread End Connection Nominal Diameter of Outlet Port Thread

182.61 €

1 9 Days 1/2B(15A)1/2B(15A)

253.32 €

1 10 Days 3/4B(20A)3/4B(20A)

319.34 €

1 10 Days 1B(25A)1B(25A)

449.52 €

1 10 Days 1 1/4B(32A)1 1/4B(32A)

390.69 €

1 9 Days 1 1/2B(40A)1 1/2B(40A)

Loading...

  1. 1

Basic information

Type Other Applicable Fluid Water / Noncorrosive Fluid Nominal Pressure No Standard
Body Material EN CC491K Equiv. End Connection Inlet Port JIS Rc End Connection Outlet Port JIS Rc
Maximum Applicable Pressure(MPa) 1 Fluid temperature(°C) 5~90

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360