Manufacturer part number: AN2-10L
Brand: KOHARA GEAR INDUSTRY
Price: 56.44 €
Delivery time: 6 Days
Module: 2
Number of Teeth: 10 Teeth
Twisting Direction: Left
Shaft Bore Dia., Shaft Dia.: 12
Face Width: 20 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AN2-10L
Part Number
|
---|
AN2-10L |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Module | Number of Teeth (Teeth) | Twisting Direction | Shaft Bore Dia., Shaft Dia. | Face Width (mm) | Boss diameter B (φ) | Hole diameter a (φ) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
56.44 € | 1 | 6 Days | 10 | 2 | 10 | Left | 12 | 20 | 22 | 12 |
Loading...
Material | Brass | Heat Treatment | NA | Ground Tooth | NA |
---|---|---|---|---|---|
Surface Treatment | NA | Shaft Bore Config. | Round Hole | Hole Dia. Tolerance | H7 |
Metal system material | Copper alloy (aluminium bronze) , JIS-CAC702 | Torsional Angle(°) | 45 | Accuracy Grade | N9 Grade |
Keyway(mm) | NA | Shaft Hole Specifications | Pilot Hole Product |
This page is Screw Gear AN, part number AN2-10L.
You can find the detail information about specifications and dimensions on part number AN2-10L.
Configure
Basic Attributes
Type
Module
Number of Teeth(Teeth)
Twisting Direction
Shaft Bore Dia., Shaft Dia.
Face Width(mm)
Boss diameter B(φ)
Hole diameter a(φ)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
AN1-15R |
AN1.5-10L |
AN1.5-10R |
AN2-10R |
AN2-13L |
AN2-13R |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Module | Number of Teeth (Teeth) | Twisting Direction | Shaft Bore Dia., Shaft Dia. | Face Width (mm) | Boss diameter B (φ) | Hole diameter a (φ) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
37.68 € | 1 | 6 Days | 10 | 1 | 15 | Right | 6 | 10 | 18 | 6 | ||
32.94 € | 1 | 8 Days | 10 | 1.5 | 10 | Left | 8 | 15 | 16 | 8 | ||
32.94 € | 1 | 6 Days | 10 | 1.5 | 10 | Right | 8 | 15 | 16 | 8 | ||
56.44 € | 1 | Available | 6 Days | 10 | 2 | 10 | Right | 12 | 20 | 22 | 12 | |
71.48 € | 1 | 6 Days | 10 | 2 | 13 | Left | 12 | 20 | 30 | 12 | ||
71.48 € | 1 | 6 Days | 10 | 2 | 13 | Right | 12 | 20 | 30 | 12 |