Helical Gear (SH2-20R)

Helical Gear SH2-20R
  • Volume Discount

Product Details:

Manufacturer part number: SH2-20R

Brand: KOHARA GEAR INDUSTRY

Price: 26.44

Delivery time: 5 Days


Technical Data:

Module: 2

Number of Teeth: 20 Teeth

Twisting Direction: Right

Shaft Bore Dia., Shaft Dia.: 12

Face Width: 25 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SH2-20R

Part Number
SH2-20R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSModule Number of Teeth
(Teeth)
Twisting Direction Shaft Bore Dia., Shaft Dia. Face Width
(mm)
Hole diameter a
(φ)

26.44 €

1 Available 5 Days 10220Right122512

Loading...

  1. 1

Basic information

Material Steel Heat Treatment NA Ground Tooth NA
Surface Treatment Black Oxide Shaft Bore Config. Round Hole Hole Dia. Tolerance H7
Metal system material EN 1.1191 Equiv. Torsional Angle(°) 15° Accuracy Grade N8
Keyway(mm) NA Shaft Hole Specifications Pilot Hole Product

This page is Helical Gear, part number SH2-20R.
You can find the detail information about specifications and dimensions on part number SH2-20R.

Variation of this product

Part Number
SH2-15L
SH2-15R
SH2-20L
SH2-30L
SH2-30R
SH2-40L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSModule Number of Teeth
(Teeth)
Twisting Direction Shaft Bore Dia., Shaft Dia. Face Width
(mm)
Hole diameter a
(φ)

19.53 €

1 Available 6 Days 10215Left122512

19.53 €

1 Available 6 Days 10215Right122512

26.44 €

1 6 Days 10220Left122512

43.36 €

1 Available 6 Days 10230Left122512

43.36 €

1 Available 6 Days 10230Right122512

65.80 €

1 6 Days 10240Left182518

Tech Support