Metal Castors Erector General Purpose Type YJ and YK (YJ-200)

Metal Castors Erector General Purpose Type YJ and YK YJ-200

Product Details:

Manufacturer part number: YJ-200

Brand: YAZAKI KAKO

Price: 95.46

Delivery time: 9 Days


Technical Data:

Caster Type: Flexible

Max. Load: 2450 N

Type: Free-Moving Car

Max. Load Mass: 250 kg

Eccentricity: 58 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

YJ-200

Part Number
YJ-200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSCaster Type Max. Load
(N)
Type Max. Load Mass
(kg)
Eccentricity
(mm)
Wheel Mounting Height H
(mm)

95.46 €

1 9 Days 10Flexible2450Free-Moving Car25058250

Loading...

  1. 1

Basic information

Type Casters Body Caster Mounting Type Plate Wheel Material Rubber

This page is Metal Castors Erector General Purpose Type YJ and YK, part number YJ-200.
You can find the detail information about specifications and dimensions on part number YJ-200.

Variation of this product

Part Number
YJ-130S
YJ-150
YJ-150S
YJ-200S
YK-130
YK-150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSCaster Type Max. Load
(N)
Type Max. Load Mass
(kg)
Eccentricity
(mm)
Wheel Mounting Height H
(mm)

68.94 €

1 5 Days 10Be Freely with Brake1764Free-Moving Car18040177

60.36 €

1 5 Days 10Flexible1960Free-Moving Car20045198

74.76 €

1 5 Days 10Be Freely with Brake1960Free-Moving Car20045198

120.46 €

1 9 Days 10Be Freely with Brake2450Free-Moving Car25058250

43.39 €

1 5 Days 10Fixed1764Fixed Car180-177

50.90 €

1 5 Days 10Fixed1960Fixed Car200-198

Tech Support