Hinges / demountable / steel / zinc chromated / B-94 / TAKIGEN

Hinges / demountable / steel / zinc chromated / B-94 / TAKIGEN
  • Volume Discount
Same size also available in stainless steel. See B-1094

[Features]
· Easy installation with insertion and removal type

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

B-94

Part Number
B-94
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.81 €

1 Available 6 Days

Loading...

  1. 1

Basic information

Main Body Type Detachable Hinges Detachable Flag Hinges Type Tensile Form Length L *Figure in () is the min length of the adjustable type.(mm) 75
Surface Finish Zinc Plating Chromate Treatment Width W(mm) 16 Reversed Left/Right Combination Type
Plate Thickness t(mm) 4 Shaft Diameter φD(mm) 6 Mounting Hole Through Hole
Product Code 10226

This page is Hinges / demountable / steel / zinc chromated / B-94 / TAKIGEN, part number B-94.
You can find the detail information about specifications and dimensions on part number B-94.

Tech Support