Manufacturer part number: SCS13-6HN-1B
Brand: ON INDUSTRIES
Price: 18.96 €
Delivery time: Same day
Body Material: [Stainless Steel] EN 1.4308 Equiv. (EN 1.4301 Equiv.)
Connection Thread Nominal: 1B
Nominal Dia.: 1 mm
Barb outer diameter D5: 27 φ
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SCS13-6HN-1B
Part Number
|
---|
SCS13-6HN-1B |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Body Material | Connection Thread Nominal | Nominal Dia. (mm) | Barb outer diameter D5 (φ) | |
---|---|---|---|---|---|---|---|---|
18.96 € 9.10 € | 1 | Available |
Same day
Stock | [Stainless Steel] EN 1.4308 Equiv. (EN 1.4301 Equiv.) | 1B | 1 | 27 |
Loading...
Type | Hose Fitting | Applicable Fluid | Water / Air / Oil | Shape | Straight |
---|---|---|---|---|---|
Hose Connection Type | Barbed | Connection Type | Male thread | Connection Thread Type | R |
This page is Stainless Steel - Screw-in Fitting - Hose Nipple 6HN, part number SCS13-6HN-1B.
You can find the detail information about specifications and dimensions on part number SCS13-6HN-1B.
Configure
Stock
Basic Attributes
Type
Body Material
Connection Thread Nominal
Nominal Dia.(mm)
Barb outer diameter D5(φ)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SCS13-6HN-1/4B |
SCS13-6HN-11/2B |
SCS13-6HN-11/4B |
SCS13-6HN-2B |
SCS13-6HN-3/4B |
SCS13-6HN-3/8B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Body Material | Connection Thread Nominal | Nominal Dia. (mm) | Barb outer diameter D5 (φ) |
---|---|---|---|---|---|---|---|---|
13.49 € | 1 | 7 Days | [Stainless Steel] EN 1.4308 Equiv. (EN 1.4301 Equiv.) | 1/4B | 1/4 | 9 | ||
65.44 € | 1 | 7 Days | [Stainless Steel] EN 1.4308 Equiv. (EN 1.4301 Equiv.) | 1 1/2B | 1 1/2 | 39.5 | ||
54.36 € | 1 | 7 Days | [Stainless Steel] EN 1.4308 Equiv. (EN 1.4301 Equiv.) | 1 1/4B | 1 1/4 | 33 | ||
102.41 € | 1 | 7 Days | [Stainless Steel] EN 1.4308 Equiv. (EN 1.4301 Equiv.) | 2B | 2 | 52 | ||
29.10 € | 1 | 5 Days | [Stainless Steel] EN 1.4308 Equiv. (EN 1.4301 Equiv.) | 3/4B | 3/4 | 20.5 | ||
15.56 € | 1 | Available | 7 Days | [Stainless Steel] EN 1.4308 Equiv. (EN 1.4301 Equiv.) | 3/8B | 3/8 | 11 |