Manufacturer part number: P2-1A
Brand: MUSASHI OIL SEAL MFG
Price: 0.54 €
Delivery time: Same day
I.D. D1: 1.8 mm
Thickness d2: 1.9 mm
Material: Nitrile Rubber
Type of Material: A Type A
Nominal Number: P02
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
P2-1A
Part Number
|
---|
P2-1A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | I.D. D1 (mm) | Thickness d2 (mm) | Material | Type of Material | Nominal Number | |
---|---|---|---|---|---|---|---|---|---|---|
0.54 € 0.16 € | 1 | Available |
Same day
Stock | 10 | 1.8 | 1.9 | Nitrile Rubber | A Type A | P02 |
Loading...
Type | P (For Motion / Fixing) |
---|
This page is O-Ring P - for Motion / Retaining, part number P2-1A.
You can find the detail information about specifications and dimensions on part number P2-1A.
Configure
Stock
Basic Attributes
Type
I.D. D1(mm)
Thickness d2(mm)
Material
Type of Material
Nominal Number
Filter by standard shipping days
Optional Attributes
Part Number |
---|
P100-1B |
P100-4C |
P100-4D |
P2-4D |
P20-1A |
P20-1B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | I.D. D1 (mm) | Thickness d2 (mm) | Material | Type of Material | Nominal Number |
---|---|---|---|---|---|---|---|---|---|---|
3.70 € | 1 | 11 Days | 10 | 99.6 | 5.7 | Nitrile Rubber | A Type B | P100 | ||
3.85 € | 1 | 11 Days | 10 | 99.6 | 5.7 | Silicone Rubber | Class 4 C | P100 | ||
11.57 € | 1 | 5 Days | 10 | 99.6 | 5.7 | [Fluororubber] Fluorine Rubber | Class 4 D | P100 | ||
0.92 € | 1 | Available |
Same day
Stock | 10 | 1.8 | 1.9 | [Fluororubber] Fluorine Rubber | Class 4 D | P02 | |
0.57 € | 1 | Available | 6 Days | 10 | 19.8 | 2.4 | Nitrile Rubber | A Type A | P20 | |
0.56 € | 10 | 11 Days | 10 | 19.8 | 2.4 | Nitrile Rubber | A Type B | P20 |