for O-Ring G Securing (G8-1A)

for O-Ring G Securing G8-1A
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: G8-1A

Brand: MUSASHI OIL SEAL MFG

Price: 0.25

Delivery time: 24 Days


Technical Data:

I.D. D1: 7.4 mm

Thickness d2: 3.1 mm

Material: Nitrile Rubber

Type of Material: A Type A

Nominal Number: G008


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

G8-1A

Part Number
G8-1A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSI.D. D1
(mm)
Thickness d2
(mm)
Material Type of Material Nominal Number

0.25 €

10 24 Days 107.43.1Nitrile RubberA Type AG008

Loading...

  1. 1

Basic information

Type For fixing G

This page is for O-Ring G Securing, part number G8-1A.
You can find the detail information about specifications and dimensions on part number G8-1A.

Variation of this product

Part Number
G100-4C
G100-4D
G105-1A
G80-1A
G80-1B
G80-4C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSI.D. D1
(mm)
Thickness d2
(mm)
Material Type of Material Nominal Number

3.40 €

1 5 Days 1099.43.1Silicone RubberClass 4 CG100

6.74 €

1 5 Days 1099.43.1[Fluororubber] Fluorine RubberClass 4 DG100

0.92 €

1 Same day

Stock

10104.43.1Nitrile RubberA Type AG105

0.83 €

1 Available Same day

Stock

1079.43.1Nitrile RubberA Type AG080

2.10 €

1 18 Days 1079.43.1Nitrile RubberA Type BG080

2.56 €

1 11 Days 1079.43.1Silicone RubberClass 4 CG080

Tech Support