O-Ring AN-6227 Aircraft O-Ring Packing (Hydraulic) (AN-6227-23-1A)

O-Ring AN-6227 Aircraft O-Ring Packing (Hydraulic) AN-6227-23-1A
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: AN-6227-23-1A

Brand: MUSASHI OIL SEAL MFG

Price: 0.41

Delivery time: 11 Days


Technical Data:

I.D. D1: 31.34 mm

Thickness d2: 3.53 mm

Material: Nitrile Rubber

Type of Material: A Type A

Nominal Number: 23


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AN-6227-23-1A

Part Number
AN-6227-23-1A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSI.D. D1
(mm)
Thickness d2
(mm)
Material Type of Material Nominal Number

0.41 €

10 11 Days 1031.343.53Nitrile RubberA Type A23

Loading...

  1. 1

Basic information

Type For 6227 Aircraft

This page is O-Ring AN-6227 Aircraft O-Ring Packing (Hydraulic), part number AN-6227-23-1A.
You can find the detail information about specifications and dimensions on part number AN-6227-23-1A.

Variation of this product

Part Number
AN-6227-10-1B
AN-6227-11-1A
AN-6227-11-1B
AN-6227-23-1B
AN-6227-24-1A
AN-6227-24-1B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSI.D. D1
(mm)
Thickness d2
(mm)
Material Type of Material Nominal Number

0.58 €

1 11 Days 1012.372.62Nitrile RubberA Type B10

0.16 €

10 11 Days 1013.942.62Nitrile RubberA Type A11

0.58 €

1 11 Days 1013.942.62Nitrile RubberA Type B11

0.75 €

1 11 Days 1031.343.53Nitrile RubberA Type B23

0.44 €

10 11 Days 1032.923.53Nitrile RubberA Type A24

0.75 €

1 11 Days 1032.923.53Nitrile RubberA Type B24

Tech Support