Manufacturer part number: UD18358
Brand: MUSASHI OIL SEAL MFG
Price: 2.51 €
Delivery time: 11 Days
Shaft Dia. d: 18 Ø
Outer Diameter φ D: 35 mm
Thickness b: 8 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
UD18358
Sliding Surface | Axis | Sealing Subject Liquid | Lubricant / Grease / Gasoline | Seal Material | Nitrile Rubber (NBR) |
---|---|---|---|---|---|
Seal Rim Area Material | Metal | Environment, Applications | Standard / Abrasion Resistant / For Rolling Bearings | Dust Lip | Available |
Shape | Type UD | Axis actuator | Rotation | Attachment Method | From only the shaft end |
Housing Groove | NA | Separation of Two Liquids | NA | Operating Temperature Range Min(°C) | -25 |
Operating Temperature Range Max(°C) | 120 | Operating Pressure Range Min(MPa) | 0 | Operating Pressure Range Max(MPa) | 0.03 |
This page is Oil Seal U Type Basic Type UD Type, part number UD18358.
You can find the detail information about specifications and dimensions on part number UD18358.
Configure
Basic Attributes
Type
Shaft Dia. d(Ø)
Outer Diameter φ D(mm)
Thickness b(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
UD11014014 |
UD11514514 |
UD12015014 |
UD20023518 |
UD20328 |
UD20357 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Shaft Dia. d (Ø) | Outer Diameter φ D (mm) | Thickness b (mm) |
---|---|---|---|---|---|---|---|---|
22.27 € | 1 | 11 Days | 10 | 110 | 140 | 14 | ||
20.40 € | 1 | 11 Days | 10 | 115 | 145 | 14 | ||
19.76 € | 1 | 11 Days | 10 | 120 | 150 | 14 | ||
62.70 € | 1 | 64 Days | 10 | 200 | 235 | 18 | ||
2.79 € | 1 | Available | 11 Days | 10 | 20 | 32 | 8 | |
2.51 € | 1 | 11 Days | 10 | 20 | 35 | 7 |