Manufacturer part number: AD6165
Brand: MUSASHI OIL SEAL MFG
Price: 4.10 €
Delivery time: Same day
Shaft Dia. d: 6 Ø
Outer Diameter φ D: 16 mm
Thickness b: 5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AD6165
Sliding Surface | Axis | Sealing Subject Liquid | Lubricant / Grease / Gasoline | Seal Material | Nitrile Rubber (NBR) |
---|---|---|---|---|---|
Seal Rim Area Material | Rubber (Has Metal Core) | Environment, Applications | Standard / Abrasion Resistant / For Rolling Bearings | Dust Lip | NA |
Shape | AD Type | Axis actuator | Rotation | Attachment Method | From only the shaft end |
Housing Groove | NA | Separation of Two Liquids | NA | Operating Temperature Range Min(°C) | -25 |
Operating Temperature Range Max(°C) | 120 | Operating Pressure Range Min(MPa) | 0 | Operating Pressure Range Max(MPa) | 0.03 |
This page is Oil Seal A Type Basic Model AD Type, part number AD6165.
You can find the detail information about specifications and dimensions on part number AD6165.
Configure
Stock
Basic Attributes
Type
Shaft Dia. d(Ø)
Outer Diameter φ D(mm)
Thickness b(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
AD10205 |
AD10207 |
AD10227 |
AD6167 |
AD6227 |
AD628512 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Shaft Dia. d (Ø) | Outer Diameter φ D (mm) | Thickness b (mm) |
---|---|---|---|---|---|---|---|---|
2.90 € | 1 | 11 Days | 10 | 10 | 20 | 5 | ||
2.90 € | 1 | 11 Days | 10 | 10 | 20 | 7 | ||
4.10 € | 1 | Available |
Same day
Stock | 10 | 10 | 22 | 7 | |
1.88 € | 1 |
Same day
Stock | 10 | 6 | 16 | 7 | ||
2.79 € | 1 | 11 Days | 10 | 6 | 22 | 7 | ||
6.64 € | 1 | 11 Days | 10 | 62 | 85 | 12 |