Hose for Air Tools, Polyurethane Hose (TPH) (TPH-6510-10-RED)

Hose for Air Tools, Polyurethane Hose (TPH) TPH-6510-10-RED
  • Volume Discount

Product Details:

Manufacturer part number: TPH-6510-10-RED

Brand: TOGAWA INDUSTRY

Price: 45.19

Delivery time: 9 Days


Technical Data:

Nominal I.D. d: 6.5

Outer Diameter: 10 mm

Outer Layer Color: [Red] Red

Minimum Bending Radius: 30 mm

Standard Length: 10 m


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TPH-6510-10-RED

Part Number
TPH-6510-10-RED
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal I.D. d Outer Diameter
(mm)
Outer Layer Color Minimum Bending Radius
(mm)
Standard Length
(m)

45.19 €

1 Available 9 Days 6.510[Red] Red3010

Loading...

  1. 1

Basic information

Fluid Air Cutting Service Usage NA Properties Pressure Resistance / Flexibility
Hose Inner Layer Material Polyurethane Fitting Used NA Operating Temperature Range(℃) -40::60
Operating Pressure Range(MPa) ::1.5

Tech Support