Stainless Steel Swing Check Valve, SVC Type, SVC2 Type

Stainless Steel Swing Check Valve, SVC Type, SVC2 Type
  • Promotional pricing
  • Volume Discount
Made from Austenitic stainless steel for optimal corrosion resistance. Make sure assembly is performed after confirming water flow direction and mounting position.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SVC2-20
SVC2-25
SVC2-32
SVC2-40
SVC2-50
SVC-20
SVC-25
SVC-32
SVC-40
SVC-50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name)

50.08 €

1 6 Days [Cast Stainless Steel] EN 1.4308 Equiv.3/4B(20A)3/4B(20A)

64.36 €

1 6 Days [Cast Stainless Steel] EN 1.4308 Equiv.1B(25A)1B(25A)

83.57 €

1 6 Days [Cast Stainless Steel] EN 1.4308 Equiv.1 1/4B(32A)1 1/4B(32A)

86.52 €

1 9 Days [Cast Stainless Steel] EN 1.4308 Equiv.1 1/2B(40A)1 1/2B(40A)

142.06 €

1 9 Days [Cast Stainless Steel] EN 1.4308 Equiv.2B(50A)2B(50A)

62.39 €

1 9 Days [Cast Stainless Steel] EN 1.4408 Equiv.3/4B(20A)3/4B(20A)

79.96 €

1 9 Days [Cast Stainless Steel] EN 1.4408 Equiv.1B(25A)1B(25A)

102.83 €

1 9 Days [Cast Stainless Steel] EN 1.4408 Equiv.1 1/4B(32A)1 1/4B(32A)

106.55 €

1 9 Days [Cast Stainless Steel] EN 1.4408 Equiv.1 1/2B(40A)1 1/2B(40A)

171.16 €

1 9 Days [Cast Stainless Steel] EN 1.4408 Equiv.2B(50A)2B(50A)

Loading...

  1. 1

Basic information

Type Swing System Applicable Fluid Water / Oil Nominal Pressure 200psi
Supply Side, Connection Type Rc Screws Control Side, Connection Type Rc Screws Valve Supply Side / Control Side Swapping Not Applicable
Number of Sales Unit 1 Steady Flow which is 120°C or Less of Max. Operating Pressure (Water/Oil which is 180°C or Less)(MPa) 1.4(1.0)

Tech Support