E-Ball, ME2 Type, Rc Screw × R Screw

E-Ball, ME2 Type, Rc Screw × R Screw
Small ball valve with a simple design and reasonable price. The single-touch detachable handle allows easy installation.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ME2-08
ME2-08M
ME2-10M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Ball Valve Type Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name)

10.37 €

1 9 Days [Brass] EN CW617N Equiv.Standard bore1/4B(8A)1/4B(8A)

9.82 €

1 9 Days -Standard bore1/4B(8A)1/4B(8A)

11.42 €

1 6 Days -Standard bore3/8B(10A)3/8B(10A)

Loading...

  1. 1

Basic information

Main Body Shape Straight Applicable Fluid Water / Air / Oil Supply Side, Connection Type Rc Screws
Control Side, Connection Type R Screws Handle Shape Lever Handle Operation Method Manual Operation Type
Max Operating Pressure(MPa) 1.0 Valve Supply Side / Control Side Swapping Applicable Number of Sales Unit 1

Tech Support