Manufacturer part number: BBS-77-10RC
Brand: HAMAI
Price: 21.02 €
Delivery time: 5 Days
Supply Side, Plumbing Thread Nominal: 3/8B(10A)
Control Side, Plumbing Thread Nominal: 3/8B(10A)
L: 44.5 mm
(H): 33 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BBS-77-10RC
Main Body Shape | Straight | Body Material | EN CW617N Equiv. | Fluid | Water / Air / Oil / Gas |
---|---|---|---|---|---|
Ball Valve Type | Reduced Bore | Supply Side, Connection Type | Rc | Control Side, Connection Type | Rc |
Handle Shape | Wing Handle Type | Body Lining | NA | Operating Temperature(℃) | -10::120 |
Operating Pressure Range(MPa) | ::1.96 | (L1)(L2)(L3)(Ø) | 46 | Operation Method | Manual Operation Type |
Material and Color of Handle | Zinc Die Cast (ZDC) EN ZC0400 Equiv. (Chrome Plating) |
This page is Brass Ball Valve BBS Series Butterfly Handle Type, part number BBS-77-10RC.
You can find the detail information about specifications and dimensions on part number BBS-77-10RC.
Configure
Part Number |
---|
BBS-77-08RC |
BBS-77-15RC |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Supply Side, Plumbing Thread Nominal | Control Side, Plumbing Thread Nominal | L (mm) | (H) (mm) |
---|---|---|---|---|---|---|---|---|
16.70 € | 1 | 5 Days | 1/4B(8A) | 1/4B(8A) | 40 | 30 | ||
26.00 € | 1 | 5 Days | 1/2B(15A) | 1/2B(15A) | 54.5 | 35 |