Manufacturer part number: D5A-2100
Brand: OMRON
Price: 340.20 €
Delivery time: Same day
Kings of Plunger Type: [Top Plunger] Pin, Plungers
Protective Structure: IP40
Force necessary for press side, O.F.: 0.29 N
Movement up to switching, P.T.: - mm
Rated Current: 0.01 A
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
D5A-2100
Part Number
|
---|
D5A-2100 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Kings of Plunger Type | Protective Structure | Force necessary for press side, O.F. (N) | Movement up to switching, P.T. (mm) | Rated Current (A) | Main Body External Shape Width W (mm) | Main Body External Shape Height H (mm) | Main Body External Shape Depth D (mm) | Detector element details | Display Light | Movement After the Operation OT (mm) | Operating Position OP (mm) | Terminal Specification | Cord / cable length (m) | Cord / cable pull-out direction (method) | Details Type | Outer Diameter (mm) | Mounting Method | Repeat accuracy | Contact format | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
340.20 € 238.14 € | 1 |
Same day
Stock | [Top Plunger] Pin, Plungers | IP40 | 0.29 | - | 0.01 | - | - | 18 | Pin Plunger Type Ceramic Plunger R3.7 | NA | 1.5 | 2 | M5 Connector Type (Including Contact Point) | 1 | Pre-Wired | Contacting Output Type(B Contact M5) | M5X0.5 | Panel mounting | 3μm or Less | 1b (NC only, NO specification not included) |
Loading...
Detector Shape | Plunger Type | Main Body Size | Standard | Environment | Standard / Cold Resistance |
---|---|---|---|---|---|
Boots seal | N/A | Operating Temperature Range(°C) | -20::75 | Contact type | Mutual insulation double-throw |
Mechanical Life(x10K times) | 1000 | Rated Operating Voltage(V) | 30 V DC or Less | Cable Specifications | Oil Resistant Cord φ3 0.08mm2 2-Core |
This page is High Accuracy Switch D5A, part number D5A-2100.
You can find the detail information about specifications and dimensions on part number D5A-2100.
Configure
Stock
Basic Attributes
Type
Kings of Plunger Type
Force necessary for press side, O.F.(N)
Rated Current(A)
Detector element details
Display Light
Movement After the Operation OT(mm)
Operating Position OP(mm)
Terminal Specification
Cord / cable length(m)
Cord / cable pull-out direction (method)
Details Type
Outer Diameter(mm)
Mounting Method
Repeat accuracy
Contact format
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
D5A-1100 |
D5A-2200 |
D5A-3210 |
D5A-3300 |
D5A-3310 |
D5A-5210 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Kings of Plunger Type | Protective Structure | Force necessary for press side, O.F. (N) | Movement up to switching, P.T. (mm) | Rated Current (A) | Main Body External Shape Width W (mm) | Main Body External Shape Height H (mm) | Main Body External Shape Depth D (mm) | Detector element details | Display Light | Movement After the Operation OT (mm) | Operating Position OP (mm) | Terminal Specification | Cord / cable length (m) | Cord / cable pull-out direction (method) | Details Type | Outer Diameter (mm) | Mounting Method | Repeat accuracy | Contact format |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
340.20 € | 1 | 7 Days | [Top Plunger] Pin, Plungers | IP40 | 0.29 | - | 0.01 | - | - | 18 | Pin Plunger Type Ceramic Plunger R3.7 | NA | 1.5 | 2 | M5 Connector Type (Including Contact Point) | 1 | Pre-Wired | Contacting Output Type(B Contact M5) | M5X0.5 | Panel mounting | 1μm or Less | 1b (NC only, NO specification not included) | ||
340.20 € | 1 | 7 Days | [Top Plunger] Pin, Plungers | IP40 | 0.49 | - | 0.01 | - | - | 18 | Pin Plunger Type Ceramic Plunger R3.7 | NA | 1.5 | 2 | M5 Connector Type (Including Contact Point) | 1 | Pre-Wired | Contacting Output Type(B Contact M5) | M5X0.5 | Panel mounting | 3μm or Less | 1b (NC only, NO specification not included) | ||
575.98 € | 1 | 7 Days | [Top Plunger] Pin, Plungers | IP67 | 0.49 | - | 0.1 | - | - | 21.5 | Pin Plunger Type Ceramic Plunger R4.85 | Available | 1.5 | 6.5 | M8 connector type (contact not included) | 1 | Pre-Wired | Non-contact 2-Line Output Type(PNP output M8) | M8X0.5 | Panel mounting | 1μm or Less | 1b (NC only, NO specification not included) | ||
377.65 € | 1 | 7 Days | [Top Plunger] Pin, Plungers | IP67 | 0.98 | - | 0.01 | - | - | 16.5 | Pin Plunger Type Ceramic Plunger R4.85 | NA | 1.5 | 6.5 | M8 Connector Type (Including Contact Point) | 1 | Pre-Wired | Contacting Output Type(B Contact M8) | M8X0.5 | Panel mounting | 1μm or Less | 1b (NC only, NO specification not included) | ||
575.98 € | 1 | 7 Days | [Top Plunger] Pin, Plungers | IP67 | 0.98 | - | 0.1 | - | - | 21.5 | Pin Plunger Type Ceramic Plunger R4.85 | Available | 1.5 | 6.5 | M8 connector type (contact not included) | 1 | Pre-Wired | Non-contact 2-Line Output Type(PNP output M8) | M8X0.5 | Panel mounting | 1μm or Less | NC only, NO specification not included | ||
598.50 € | 1 | 7 Days | [Top Plunger] Pin, Plungers | IP67 | 0.49 | - | 0.1 | 12 | 8 | 20 | Pin Plunger Type Ceramic Plunger R4.85 | Available | 1.5 | 10.5±0.4 | - | 1 | Pre-Wired | Non-contact 2-line output type (PNP output, slim type) | - | Front Surface Mounting | 1μm or Less | - |