Manufacturer part number: CSHS-SUS-M6-15
Brand: SUNCO
Price: 0.62 €
Delivery time: Same day
Screw Nominal (M): 6
Length L (mm): 15
Pitch: 1 mm
Screw Type: Full-Thread
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CSHS-SUS-M6-15
Surface Treatment | NA | Mounting Hole Shape | Hex Socket | Additional Shape | Standard |
---|---|---|---|---|---|
Strength Class (Stainless Steel) | A2-80 | Thread Type | Metric Coarse | Basic Shape | Standard (Round) |
Sales Unit | Low Quantity (can be purchased from one) | Application | Standard |
This page is Premier Stainless Steel Hex Socket Head Cap Screw, part number CSHS-SUS-M6-15.
You can find the detail information about specifications and dimensions on part number CSHS-SUS-M6-15.
Configure
Stock
Basic Attributes
Type
Screw Nominal (M)
Length L (mm)
Pitch(mm)
Screw Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CSHS-SUS-M10-30 |
CSHS-SUS-M10-35 |
CSHS-SUS-M10-40 |
CSHS-SUS-M6-20 |
CSHS-SUS-M6-25 |
CSHS-SUS-M6-30 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Screw Nominal (M) | Length L (mm) | Pitch (mm) | Screw Type |
---|---|---|---|---|---|---|---|---|---|
3.96 € | 1 | Available | 6 Days | 10 | 10 | 30 | 1.5 | Full-Thread | |
3.44 € | 1 | Available | 6 Days | 10 | 10 | 35 | 1.5 | Full-Thread | |
3.69 € | 1 | Available | 6 Days | 10 | 10 | 40 | 1.5 | Full-Thread | |
0.69 € | 1 | Available |
Same day
Stock | 10 | 6 | 20 | 1 | Full-Thread | |
2.23 € | 1 | Available | 6 Days | 10 | 6 | 25 | 1 | Full-Thread | |
2.30 € | 1 | Available | 6 Days | 10 | 6 | 30 | 1 | Full-Thread |