Hex Bolts Strength Classification=10.9【1-400 Pieces Per Package】 (HXNK10-ST-M5-8)

Hex Bolts Strength Classification=10.9 HXNK10-ST-M5-8
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: HXNK10-ST-M5-8

Brand: SUNCO

Price: 0.49

Delivery time: Same day


Technical Data:

Screw Nominal (M): 5

Length L (mm): 8

Surface Treatment: Black Oxide Coating

Pitch: - mm

Sales Unit: Low Quantity (can be purchased from one)


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HXNK10-ST-M5-8

Part Number
HXNK10-ST-M5-8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm) Surface Treatment Pitch
(mm)
Sales Unit Screw Type

0.49 €

0.19 €

1 Available Same day

Stock

1058Black Oxide Coating-Low Quantity (can be purchased from one)Full-Thread

Loading...

  1. 1

Basic information

Detailed Shape Standard Material SCM Mounting Hole Shape N/A
Additional Shape Standard Strength Class (Steel) 10.9 Thread Type Metric Coarse
Application High Strength

This page is Hex Bolts Strength Classification=10.9, part number HXNK10-ST-M5-8.
You can find the detail information about specifications and dimensions on part number HXNK10-ST-M5-8.

Variation of this product

Part Number
HXNK10-ST-M10-220
HXNK10-ST-M10-230
HXNK10-ST-M10-25
HXNK10-ST-M6-10
HXNK10-ST-M6-110
HXNK10-ST-M6-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm) Surface Treatment Pitch
(mm)
Sales Unit Screw Type

11.41 €

1 6 Days 1010220Black Oxide Coating-Low Quantity (can be purchased from one)Half Thread

11.53 €

1 Available 6 Days 1010230Black Oxide Coating-Low Quantity (can be purchased from one)Half Thread

1.92 €

1 Available Same day

Stock

101025Black Oxide Coating-Low Quantity (can be purchased from one)Full-Thread

1.78 €

1 Available 6 Days 10610Black Oxide Coating-Low Quantity (can be purchased from one)Full-Thread

6.88 €

1 Available 6 Days 106110Black Oxide Coating-Low Quantity (can be purchased from one)Half Thread

1.77 €

1 Available 6 Days 10612Black Oxide Coating-Low Quantity (can be purchased from one)Full-Thread

Tech Support