Manufacturer part number: AH-8X12-50
Brand: CHIYODA TSUSHO
Price: 239.94 €
Delivery time: 10 Days
Internal Diameter: 8
Outer Diameter: 12 mm
Color: Orange
Minimum Bending Radius: 60 mm
Length: 50 m
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AH-8X12-50
Applicable Fluid / Usage | Compressed Air | Cutting Service Usage | NA | Properties | Standard / Oil Resistance |
---|---|---|---|---|---|
Hose Material | Polyurethane | Mounting Metal Fittings | NA | Operating Temperature Range(℃) | -5::60 |
Operating Pressure Range(MPa) | -0.1::1.5 | Vacuum Compatible | Applicable |
This page is Braided Hose, part number AH-8X12-50.
You can find the detail information about specifications and dimensions on part number AH-8X12-50.
Configure
Basic Attributes
Type
Internal Diameter
Outer Diameter(mm)
Color
Minimum Bending Radius(mm)
Length(m)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
AH-11X16-30 |
AH-11X16-50 |
AH-11X16-GR-10 |
AH-8X12-GR-10 |
AH-8X12-GR-100 |
AH-8X12-GR-20 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Internal Diameter | Outer Diameter (mm) | Color | Minimum Bending Radius (mm) | Length (m) |
---|---|---|---|---|---|---|---|---|---|
302.71 € | 1 | 10 Days | 11 | 16 | Orange | 80 | 30 | ||
504.51 € | 1 | 10 Days | 11 | 16 | Orange | 80 | 50 | ||
144.43 € | 1 | 10 Days | 11 | 16 | Gray | 80 | 10 | ||
68.69 € | 1 | 10 Days | 8 | 12 | Gray | 60 | 10 | ||
479.89 € | 1 | 5 Days | 8 | 12 | Gray | 60 | 100 | ||
137.38 € | 1 | 5 Days | 8 | 12 | Gray | 60 | 20 |