Manufacturer part number: A10640-0060
Brand: AKAGI
Price: 7.91 €
Delivery time: 8 Days
Main fit tube(or application tube)outside diameter: 20~Less than 30 mm
Material: Steel
Applicable Pipe Type: [Steel Pipe / Coated Steel Pipe] SGP Pipe
Surface Treatment: [Zinc Plating] Electrogalvanizing
The size of diameter of steel pipe (A): 20A
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
A10640-0060
Part Number
|
---|
A10640-0060 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main fit tube(or application tube)outside diameter (mm) | Material | Applicable Pipe Type | Surface Treatment | The size of diameter of steel pipe (A) | Nominal Diameter (B) | Compatible Pipe Outer Diameter (mm) | Heat-Retention Thickness T (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
7.91 € | 1 | Available | 8 Days | 20~Less than 30 | Steel | [Steel Pipe / Coated Steel Pipe] SGP Pipe | [Zinc Plating] Electrogalvanizing | 20A | 3/4 | 27.2 | 20 |
Loading...
Type | Urethane U-Band | Number Contained In A Packet(piece) | 1 |
---|
This page is Urethane, / Urethane UP Type (Electro-Galvanized / Stainless Steel), part number A10640-0060.
You can find the detail information about specifications and dimensions on part number A10640-0060.
Configure
Basic Attributes
Type
Main fit tube(or application tube)outside diameter(mm)
Material
Applicable Pipe Type
Surface Treatment
The size of diameter of steel pipe (A)
Nominal Diameter (B)
Compatible Pipe Outer Diameter(mm)
Heat-Retention Thickness T(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
A10640-0055 |
A10640-0074 |
A10640-0089 |
A10640-0093 |
A10640-0106 |
A10640-0125 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main fit tube(or application tube)outside diameter (mm) | Material | Applicable Pipe Type | Surface Treatment | The size of diameter of steel pipe (A) | Nominal Diameter (B) | Compatible Pipe Outer Diameter (mm) | Heat-Retention Thickness T (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
11.41 € | 1 | 12 Days | 20~Less than 30 | Steel | [Steel Pipe / Coated Steel Pipe] SGP Pipe | [Zinc Plating] Electrogalvanizing | 15A | 1/2 | 21.7 | 40 | ||
8.59 € | 1 | Available | 8 Days | 20~Less than 30 | Steel | [Steel Pipe / Coated Steel Pipe] SGP Pipe | [Zinc Plating] Electrogalvanizing | 20A | 3/4 | 27.2 | 25 | |
7.64 € | 1 | Available | 8 Days | 20~Less than 30 | Steel | [Steel Pipe / Coated Steel Pipe] SGP Pipe | [Zinc Plating] Electrogalvanizing | 20A | 3/4 | 27.2 | 30 | |
9.34 € | 1 | Available | 8 Days | 20~Less than 30 | Steel | [Steel Pipe / Coated Steel Pipe] SGP Pipe | [Zinc Plating] Electrogalvanizing | 20A | 3/4 | 27.2 | 40 | |
8.23 € | 1 | Available | 8 Days | 30~Less than 40 | Steel | [Steel Pipe / Coated Steel Pipe] SGP Pipe | [Zinc Plating] Electrogalvanizing | 25A | 1 | 34 | 20 | |
7.89 € | 1 | Available | 8 Days | 30~Less than 40 | Steel | [Steel Pipe / Coated Steel Pipe] SGP Pipe | [Zinc Plating] Electrogalvanizing | 25A | 1 | 34 | 25 |