Vertical Pipe Fittings, TNF Standing Band (Electrogalvanized / Stainless Steel) (A16001-0028)

Vertical Pipe Fittings, TNF Standing Band (Electrogalvanized / Stainless Steel) A16001-0028
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: A16001-0028

Brand: AKAGI

Price: 17.72

Delivery time: 13 Days


Technical Data:

Main fit tube(or application tube)outside diameter: 70~Less than 80 mm

Material: [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.)

Surface Treatment: NA

Size: 50

Compatible Pipe Outer Diameter: 73 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

A16001-0028

Part Number
A16001-0028
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main fit tube(or application tube)outside diameter
(mm)
Material Surface Treatment Size Compatible Pipe Outer Diameter
(mm)

17.72 €

1 13 Days 70~Less than 80[Stainless Steel] Stainless Steel (EN 1.4301 Equiv.)NA5073

Loading...

  1. 1

Basic information

Type Vertical band Compatible Pipe Type FDP Number Contained In A Packet(piece) 1

This page is Vertical Pipe Fittings, TNF Standing Band (Electrogalvanized / Stainless Steel), part number A16001-0028.
You can find the detail information about specifications and dimensions on part number A16001-0028.

Variation of this product

Part Number
A14207-0042
A14207-0057
A14207-0061
A16001-0032
A16001-0047
A16001-0051
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main fit tube(or application tube)outside diameter
(mm)
Material Surface Treatment Size Compatible Pipe Outer Diameter
(mm)

4.40 €

1 10 Days 100~Less than 200[Steel] Steel[Zinc Plating] Electrogalvanizing75102

2.85 €

1 Available Same day

Stock

100~Less than 200[Steel] Steel[Zinc Plating] Electrogalvanizing100128~129

6.31 €

1 Same day

Stock

100~Less than 200[Steel] Steel[Zinc Plating] Electrogalvanizing125155~156

19.41 €

1 13 Days 80~Less than 90[Stainless Steel] Stainless Steel (EN 1.4301 Equiv.)NA6589

20.39 €

1 13 Days 100~Less than 200[Stainless Steel] Stainless Steel (EN 1.4301 Equiv.)NA75102

22.08 €

1 13 Days 100~Less than 200[Stainless Steel] Stainless Steel (EN 1.4301 Equiv.)NA100128~129

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360