Manufacturer part number: W-200UB
Brand: TOSEI SHARYO
Price: 66.01 €
Delivery time: 9 Days
Wheel O.D.: 200 mm
Wheel Width: 42 mm
Hole Diameter: 20 mm
Hub Width: 55 mm
Allowable Load: 400 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
W-200UB
Wheel Type | Outer Ring + Wheel | Wheel Material | Urethane | Bearing | Available |
---|
This page is Wheel for Dedicated Castors W Series, Urethane Wheel for Medium Loads W-UB (GOLD Castors), part number W-200UB.
You can find the detail information about specifications and dimensions on part number W-200UB.
Configure
Basic Attributes
Type
Wheel O.D.(mm)
Wheel Width(mm)
Hole Diameter(mm)
Hub Width(mm)
Allowable Load(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
W-100UB |
W-130UB |
W-150UB |
W-250UB |
W-75UB |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Wheel O.D. (mm) | Wheel Width (mm) | Hole Diameter (mm) | Hub Width (mm) | Allowable Load (kg) |
---|---|---|---|---|---|---|---|---|---|
22.07 € | 1 | 5 Days | 100 | 32 | 12 | 42 | 180 | ||
37.49 € | 1 | 10 Days | 130 | 36 | 20 | 52 | 250 | ||
43.53 € | 1 | 5 Days | 150 | 38 | 20 | 53 | 300 | ||
112.29 € | 1 | 9 Days | 250 | 45 | 25 | 89 | 500 | ||
18.61 € | 1 | 5 Days | 75 | 32 | 10 | 35 | 120 |