Wheel for Ductile Castors, Wide Type, Rubber Wheel (with Bearing) TB (180X65TB)

Wheel for Ductile Castors, Wide Type, Rubber Wheel (with Bearing) TB 180X65TB

Product Details:

Manufacturer part number: 180X65TB

Brand: TOUHOKU SHARYO

Price: 117.08

Delivery time: 7 Days


Technical Data:

Wheel O.D.: 180 mm

Wheel Width: 65 mm

Hole Diameter: 25 mm

Hub Width: 76 mm

Allowable Load: 280 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

180X65TB

Part Number
180X65TB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Allowable Load
(kg)
Diameter of Hub B2
(mm)
Bearing details

117.08 €

1 7 Days 18065257628064CB2552R

Loading...

  1. 1

Basic information

Wheel Type Outer Ring + Wheel Wheel Material Rubber Bearing Available

This page is Wheel for Ductile Castors, Wide Type, Rubber Wheel (with Bearing) TB, part number 180X65TB.
You can find the detail information about specifications and dimensions on part number 180X65TB.

Variation of this product

Part Number
125X65TB
150X50TB
150X65TB
180X75TB
200X65TB
200X75TB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Allowable Load
(kg)
Diameter of Hub B2
(mm)
Bearing details

98.83 €

1 7 Days 12565257622064CB2552R

92.98 €

1 7 Days 15050256520064CB2552R

113.26 €

1 7 Days 15065257625064CB2552R

113.38 €

1 7 Days 18076259035064CB2552R

109.21 €

1 7 Days 20065257632064#6205

122.55 €

1 7 Days 20076259038064#6205

Tech Support