Profile rails / rail dimensions selectable / material selectable / HSR

Profile rails / rail dimensions selectable / material selectable / HSR
We have started selling individual rails due to customer requests we have received. The rail length can be designated at units of 1 mm.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HSR15-[73-1240/1]LM(GK)
HSR15-[73-2920/1]L(GK)
HSR20-[87-1480/1]LM(GK)
HSR25-[97-2020/1]LM(GK)
HSR30-[111-2520/1]LM(GK)
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Rail Width W1
(mm)
Mounting Height M
(mm)
Rail Length L
(mm)
Nominal Part Number Rail Mounting Hole Pitch
(mm)
Rail Mounting Hole Diameter Rail Material
1 19 Days 152473 ~ 124015604.5Stainless Steel
1 7 Days 152473 ~ 292015604.5Carbon Steel
1 19 Days 203087 ~ 148020606Stainless Steel
1 23 Days 233697 ~ 202025607Stainless Steel
1 19 Days 2842111 ~ 252030809Stainless Steel

Loading...

  1. 1

Basic information

Set / Single Item Rail Only Rail Type Standard Radial Clearance Normal
Accuracy Grade Standard Grade

Tech Support