Manufacturer part number: BNSH070P50
Brand: NABEYA
Price: 73.11 €
Delivery time: 7 Days
Base width: 80 mm
Load Resistance: 4.5 kN
Height adjustable amount: 8 mm
Main Body Height: 42 mm
Thread Nominal M: 10 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BNSH070P50
Part Number
|
---|
BNSH070P50 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Base width (mm) | Load Resistance (kN) | Height adjustable amount (mm) | Main Body Height (mm) | Thread Nominal M (mm) | Anti-vibration Plate Used | |
---|---|---|---|---|---|---|---|---|---|---|
73.11 € | 1 | 7 Days | 80 | 4.5 | 8 | 42 | 10 | B50 |
Loading...
Type | Mount Type | Mounting Shape Type | Rubber Mount Type | Height Adjusting Handle | NA |
---|---|---|---|---|---|
Main Body Surface Treatment | NA | Bottom Rubber Material | NBR | Properties | Oil Resistance / Chemical Resistance / Heat-Resistance / Performance of Vibration Proofing |
This page is Leveling Element BNSH, part number BNSH070P50.
You can find the detail information about specifications and dimensions on part number BNSH070P50.
Configure
Basic Attributes
Type
Base width(mm)
Load Resistance(kN)
Height adjustable amount(mm)
Main Body Height(mm)
Thread Nominal M(mm)
Anti-vibration Plate Used
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
BNSH070P32 |
BNSH080P32 |
BNSH080P50 |
BNSH120P32 |
BNSH120P50 |
BNSH160P32 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Base width (mm) | Load Resistance (kN) | Height adjustable amount (mm) | Main Body Height (mm) | Thread Nominal M (mm) | Anti-vibration Plate Used |
---|---|---|---|---|---|---|---|---|---|---|
73.11 € | 1 | 7 Days | 80 | 2.5 | 8 | 42 | 10 | B32 | ||
113.99 € | 1 | 7 Days | 96 | 5 | 12 | 45 | 12 | B32 | ||
113.99 € | 1 | 7 Days | 96 | 8 | 12 | 45 | 12 | B50 | ||
184.96 € | 1 | 7 Days | 133 | 10 | 20 | 51 | 16 | B32 | ||
184.96 € | 1 | 7 Days | 133 | 16 | 20 | 51 | 16 | B50 | ||
335.14 € | 1 | 7 Days | 175 | 22 | 20 | 54 | 20 | B32 |