Spring Ball Plungers Type B (PBB-03)

Spring Ball Plungers Type B PBB-03
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: PBB-03

Brand: NABEYA

Price: 3.53

Delivery time: 5 Days


Technical Data:

Tip Material: [Steel] EN 1.3505 Equiv.

Body Material: EN 1.0715 Equiv.

Outer Diameter A: 3 mm

Stroke C: 0.4 mm

Main Body Surface Treatment: Black Oxide


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PBB-03

Part Number
PBB-03
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSTip Material Body Material Outer Diameter A
(mm)
Stroke C
(mm)
Main Body Surface Treatment Tip Heat Treatment Min Load (Range)
(N)
Min Load
(N)
Max Load
(N)
Pressure Type

3.53 €

1 5 Days 10[Steel] EN 1.3505 Equiv.EN 1.0715 Equiv.30.4Black OxideCarburized0.01 to 5034.5Normal Pressure

Loading...

  1. 1

Basic information

Mounting Method Screw (Flathead Groove) Loosening Prevention NA Tip Surface Treatment NA

This page is Spring Ball Plungers Type B, part number PBB-03.
You can find the detail information about specifications and dimensions on part number PBB-03.

Variation of this product

Part Number
PBB-03S
PBB-04
PBB-04S
PBB-05
PBB-05J
PBB-05S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSTip Material Body Material Outer Diameter A
(mm)
Stroke C
(mm)
Main Body Surface Treatment Tip Heat Treatment Min Load (Range)
(N)
Min Load
(N)
Max Load
(N)
Pressure Type

9.90 €

1 6 Days 10Stainless Steel (EN 1.4112 Equiv.)[Stainless Steel] Stainless Steel (EN 1.4305 Equiv.)30.4NANA0.01 to 5034.5Normal Pressure

3.40 €

1 Available Same day

Stock

10[Steel] EN 1.3505 Equiv.EN 1.0715 Equiv.40.8Black OxideCarburized0.01 to 50614.5Normal Pressure

9.88 €

1 5 Days 10Stainless Steel (EN 1.4112 Equiv.)[Stainless Steel] Stainless Steel (EN 1.4305 Equiv.)40.8NANA0.01 to 50614.5Normal Pressure

3.41 €

1 Available Same day

Stock

10[Steel] EN 1.3505 Equiv.EN 1.0715 Equiv.50.9Black OxideCarburized0.01 to 50814Normal Pressure

3.77 €

1 Available Same day

Stock

10[Steel] EN 1.3505 Equiv.EN 1.0715 Equiv.50.9Black OxideCarburized0.01 to 501522Strong Pressure

8.74 €

1 Available Same day

Stock

10Stainless Steel (EN 1.4112 Equiv.)[Stainless Steel] Stainless Steel (EN 1.4305 Equiv.)50.9NANA0.01 to 50814Normal Pressure

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360