Spring Ball Plunger Type A (PBA-12)

Spring Ball Plunger Type A PBA-12
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: PBA-12

Brand: NABEYA

Price: 13.17

Delivery time: 5 Days


Technical Data:

Tip Material: [Steel] EN 1.3505 Equiv.

Body Material: EN 1.0715 Equiv.

Outer Diameter A: 12 mm

Stroke C: 2.5 mm

Main Body Surface Treatment: Black Oxide


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PBA-12

Part Number
PBA-12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSTip Material Body Material Outer Diameter A
(mm)
Stroke C
(mm)
Main Body Surface Treatment Tip Heat Treatment Min Load (Range)
(N)
Min Load
(N)
Max Load
(N)
Pressure Type

13.17 €

1 5 Days 10[Steel] EN 1.3505 Equiv.EN 1.0715 Equiv.122.5Black OxideCarburized0.01 to 502649Normal Pressure

Loading...

  1. 1

Basic information

Mounting Method Screw (hexagon) Loosening Prevention NA Tip Surface Treatment NA

This page is Spring Ball Plunger Type A, part number PBA-12.
You can find the detail information about specifications and dimensions on part number PBA-12.

Variation of this product

Part Number
PBA-06SJ
PBA-08
PBA-08J
PBA-12J
PBA-12S
PBA-12SJ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSTip Material Body Material Outer Diameter A
(mm)
Stroke C
(mm)
Main Body Surface Treatment Tip Heat Treatment Min Load (Range)
(N)
Min Load
(N)
Max Load
(N)
Pressure Type

16.25 €

1 6 Days 10Stainless Steel (EN 1.4112 Equiv.)[Stainless Steel] Stainless Steel (EN 1.4305 Equiv.)61End Yellow MarkNA0.01 to 501928Strong Pressure

10.74 €

1 5 Days 10[Steel] EN 1.3505 Equiv.EN 1.0715 Equiv.81.5Black OxideCarburized0.01 to 501831Normal Pressure

7.83 €

1 Available Same day

Stock

10[Steel] EN 1.3505 Equiv.EN 1.0715 Equiv.81.5Black OxideCarburized0.01 to 503662Strong Pressure

13.63 €

1 6 Days 10[Steel] EN 1.3505 Equiv.EN 1.0715 Equiv.122.5Black OxideCarburized50.01 to 10061110Strong Pressure

25.40 €

1 6 Days 10Stainless Steel (EN 1.4112 Equiv.)[Stainless Steel] Stainless Steel (EN 1.4305 Equiv.)122.5NANA0.01 to 502649Normal Pressure

27.62 €

1 6 Days 10Stainless Steel (EN 1.4112 Equiv.)[Stainless Steel] Stainless Steel (EN 1.4305 Equiv.)122.5End Yellow MarkNA50.01 to 10061110Strong Pressure

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360