Wheel / Rubber Wheel (L-38R)

Wheel / Rubber Wheel L-38R
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: L-38R

Brand: YUEI CASTER

Price: 1.16

Delivery time: Same day


Technical Data:

Wheel O.D.: 38 mm

Wheel Width: 17 mm

Hole Diameter: 6.2 mm

Hub Width: 20 mm

Bearing: None


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

L-38R

Part Number
L-38R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSWheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Bearing Max. Load / Allowable Load
(daN)

1.16 €

0.38 €

1 Available Same day

Stock

-38176.220None20

Loading...

  1. 1

Basic information

Wheel Type Outer Ring + Wheel

This page is Wheel / Rubber Wheel, part number L-38R.
You can find the detail information about specifications and dimensions on part number L-38R.

Variation of this product

Part Number
L-25R
L-32R
L-40R
L-50R
L-65RH
L-75RH
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSWheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Bearing Max. Load / Allowable Load
(daN)

1.30 €

1 Available Same day

Stock

-25124.714None8

1.09 €

1 Available 5 Days -32145.216None12

2.01 €

1 5 Days -40176.221None25

1.92 €

1 Available Same day

Stock

-50206.224None30

2.32 €

1 Available Same day

Stock

-65216.224None30

4.76 €

1 5 Days -75216.224None40

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360