Manufacturer part number: LDCF-3-RD
Brand: NABEYA BI-TECH
Price: 9.85 €
Delivery time: 9 Days
Mounting Section Type: Female Thread
Mounting Section Diameter M: 3
Mounting Section Length L: 7 mm
Max. Tightening Force: 1400 N
Main Body Color: RD (Red)
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LDCF-3-RD
Part Number
|
---|
LDCF-3-RD |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting Section Type | Mounting Section Diameter M | Mounting Section Length L (mm) | Max. Tightening Force (N) | Main Body Color | |
---|---|---|---|---|---|---|---|---|---|---|
9.85 € | 1 | 9 Days | 10 | Female Thread | 3 | 7 | 1400 | RD (Red) |
Loading...
Application | Clamp | Type Clamp | Clamping Lever | Operation Direction | Horizontal |
---|---|---|---|---|---|
Shape | L-Shaped | L-Shaped Clamp Lever Shape | Set Screw Type | Rotating Radius R(mm) | 30 |
Main Body Material | Zinc Diecast | Main Body Surface Treatment | Powder Coating | Mounting Section Material | EN 1.0715 Equiv. |
Mounting Section Surface Treatment | Black Oxide | Adjustment screw for gap | N/A |
This page is Mini Clamp Lever_LDCM / LDCF, part number LDCF-3-RD.
You can find the detail information about specifications and dimensions on part number LDCF-3-RD.
Configure
Basic Attributes
Type
Mounting Section Type
Mounting Section Diameter M
Mounting Section Length L(mm)
Main Body Color
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LDCF-3-BK |
LDCF-3-OR |
LDCF-3-SG |
LDCF-4-BK |
LDCF-4-OR |
LDCF-4-RD |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Mounting Section Type | Mounting Section Diameter M | Mounting Section Length L (mm) | Max. Tightening Force (N) | Main Body Color |
---|---|---|---|---|---|---|---|---|---|---|
9.85 € | 1 | Available | 9 Days | 10 | Female Thread | 3 | 7 | 1400 | BK (Matte black) | |
9.85 € | 1 | 9 Days | 10 | Female Thread | 3 | 7 | 1400 | OR(Orange) | ||
9.85 € | 1 | Available | 9 Days | 10 | Female Thread | 3 | 7 | 1400 | SG(Silver Gray) | |
9.85 € | 1 | 9 Days | 10 | Female Thread | 4 | 9 | 2400 | BK (Matte black) | ||
9.85 € | 1 | 9 Days | 10 | Female Thread | 4 | 9 | 2400 | OR(Orange) | ||
9.85 € | 1 | Available | 9 Days | 10 | Female Thread | 4 | 9 | 2400 | RD (Red) |