Clamp Lever_LHM / LHF (LHF-3-OR)

Clamp Lever_LHM / LHF LHF-3-OR
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: LHF-3-OR

Brand: NABEYA BI-TECH

Price: 11.70

Delivery time: 9 Days


Technical Data:

Mounting Section Type: Female Thread

Rotating Radius R: 45 mm

Mounting Section Material: [Steel] EN 1.0715 Equiv.

Mounting Section Surface Treatment: Black Oxide

Mounting Section Diameter M: 3


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LHF-3-OR

Part Number
LHF-3-OR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMounting Section Type Rotating Radius R
(mm)
Mounting Section Material Mounting Section Surface Treatment Mounting Section Diameter M Mounting Section Length L
(mm)
Max. Tightening Force
(N)
Main Body Color

11.70 €

1 9 Days 10Female Thread45[Steel] EN 1.0715 Equiv.Black Oxide371400OR(Orange)

Loading...

  1. 1

Basic information

Application Clamp Type Clamp Clamping Lever Operation Direction Horizontal
Shape L-Shaped L-Shaped Clamp Lever Shape Set Screw Type Main Body Material Zinc Diecast
Main Body Surface Treatment Powder Coating Adjustment screw for gap N/A Lever Angle(rad) 0

This page is Clamp Lever_LHM / LHF, part number LHF-3-OR.
You can find the detail information about specifications and dimensions on part number LHF-3-OR.

Variation of this product

Part Number
LHF-10-OR
LHF-10-SG
LHF-3-BK
LHF-3-SG
LHF-4-BK
LHF-4-OR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSMounting Section Type Rotating Radius R
(mm)
Mounting Section Material Mounting Section Surface Treatment Mounting Section Diameter M Mounting Section Length L
(mm)
Max. Tightening Force
(N)
Main Body Color

12.35 €

1 Same day

Stock

10Female Thread78[Steel] EN 1.0715 Equiv.Black Oxide101416000OR(Orange)

16.34 €

1 Available 9 Days 10Female Thread78[Steel] EN 1.0715 Equiv.Black Oxide101416000SG(Silver Gray)

11.70 €

1 Available 9 Days 10Female Thread45[Steel] EN 1.0715 Equiv.Black Oxide371400BK (Matte black)

11.70 €

1 Available 9 Days 10Female Thread45[Steel] EN 1.0715 Equiv.Black Oxide371400SG(Silver Gray)

11.69 €

1 Available 9 Days 10Female Thread45[Steel] EN 1.0715 Equiv.Black Oxide492400BK (Matte black)

11.69 €

1 9 Days 10Female Thread45[Steel] EN 1.0715 Equiv.Black Oxide492400OR(Orange)

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360