Mold Cooling - Mold Temperature Control Joint - Built-in Stop Valve - Female Screw Straight

Mold Cooling - Mold Temperature Control Joint - Built-in Stop Valve - Female Screw Straight
One-touch fittings for cooling molds. No protrusions remain on the die after the plug is removed.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ASC10-01F02
ASC10-02F02
ASC10-03F02
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSThread Nominal Nominal of Thread Small-Diameter Side

24.40 €

1 12 Days 101/41/8

25.04 €

1 12 Days 101/41/4

26.77 €

1 12 Days 101/43/8

Loading...

  1. 1

Basic information

Connection Type Screw⇔Tube Connection Thread-to-Tube Connection Type Female Straight Material Brass
Screw Type R Types of Screw Small-Diameter Side Rc Ambient Temperature(°C) 0–120
Applicable Fluids Water, Air

Tech Support