ECORON S (ECS-32)

ECORON S ECS-32
  • Promotional pricing ends 30/11/2024

Product Details:

Manufacturer part number: ECS-32

Brand: TOYOX

Price: 908.73

Delivery time: 7 Days


Technical Data:

Nominal I.D. d: 32

O.D. D: 41 mm

Minimum Bending Radius: 330 mm

Standard Length: 40 m

I.D. XO.D.: 32×41 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ECS-32

Part Number
ECS-32
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal I.D. d O.D. D
(mm)
Minimum Bending Radius
(mm)
Standard Length
(m)
I.D. XO.D.
(mm)

908.73 €

1 7 Days 1032413304032×41

Loading...

  1. 1

Basic information

Applicable Fluid / Usage Water / Chemical / Powder (except for food) / Air / Special factory requirements / Oil(Mineral Oil) Cutting Service Usage Available Properties Pressure Resistance / Oil Resistance / Chemical Resistance / Low Elution / Transparency / Low Odor / Shape Retentivity / Vacuum / Other Properties
Mounting Metal Fittings NA Color Milk White Operating Temperature Range(℃) -5::60
Operating Pressure Range(MPa) -0.1::0.1

This page is ECORON S, part number ECS-32.
You can find the detail information about specifications and dimensions on part number ECS-32.

Variation of this product

Part Number
ECS-25-L11
ECS-25-L12
ECS-25-L13
ECS-32-L1
ECS-32-L10
ECS-32-L11
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSNominal I.D. d O.D. D
(mm)
Minimum Bending Radius
(mm)
Standard Length
(m)
I.D. XO.D.
(mm)

170.55 €

1 8 Days 1025331801125×33

186.05 €

1 8 Days 1025331801225×33

201.57 €

1 8 Days 1025331801325×33

35.20 €

1 8 Days 103241330132×41

246.02 €

1 8 Days 1032413301032×41

270.62 €

1 8 Days 1032413301132×41

Tech Support