Manufacturer part number: SR-40NM-M8
Brand: NANSIN
Price: 4.19 €
Delivery time: Same day
Mounting Height H: 59 mm
Load Range: ~35.00 daN
Allowable Load: 30 daN
Wheel Material: [Nylon] Nylon, White
Wheel Characteristics: Oil Resistance
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SR-40NM-M8
Part Number
|
---|
SR-40NM-M8 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Thread Dia. | Wheel Dia. D (mm) | Wheel Width B (mm) | Application | Swivel Radius (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.19 € 2.93 € | 1 | Available |
Same day
Stock | 10 | 59 | ~35.00 | 30 | [Nylon] Nylon, White | Oil Resistance | [M8] M8 x 1.25 | 40 | 18 | Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities | 42 |
Loading...
Caster Type | Screw-In Type | Stopper | NA | Fitting Material | Steel |
---|---|---|---|---|---|
Load Category | Light Load | Wheel Bearings | NA |
This page is General Castors, SR Series, Swivel, part number SR-40NM-M8.
You can find the detail information about specifications and dimensions on part number SR-40NM-M8.
Configure
Stock
Basic Attributes
Type
Mounting Height H(mm)
Load Range(daN)
Allowable Load(daN)
Wheel Material
Wheel Characteristics
Thread Dia.
Wheel Dia. D(mm)
Wheel Width B(mm)
Swivel Radius(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SR-32NM-UNC5/16 |
SR-32RM-UNC5/16 |
SR-40NM-M12 |
SR-40NM-UNC3/8 |
SR-40NM-UNF1/2 |
SR-40RM-M12 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Thread Dia. | Wheel Dia. D (mm) | Wheel Width B (mm) | Application | Swivel Radius (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.00 € | 1 | Available | 6 Days | 10 | 45 | ~35.00 | 22 | [Nylon] Nylon, White | Oil Resistance | [UNC5/16] UNC5/16X18 Screw Thread | 32 | 20 | Steel/Woodwork Furniture / Commercial Facilities/Displays/Product Stands | 30 | |
3.69 € | 1 | Available | 6 Days | 10 | 46 | ~35.00 | 17 | [Synthetic Rubber] Rubber | NA | [UNC5/16] UNC5/16X18 Screw Thread | 32 | 20 | Steel/Woodwork Furniture / Commercial Facilities/Displays/Product Stands | 30 | |
4.19 € | 1 | Available |
Same day
Stock | 10 | 59 | ~35.00 | 30 | [Nylon] Nylon, White | Oil Resistance | [M12] M12×P1.25 | 40 | 18 | Factory facilities / OA equipment/information and communication equipment / Steel/Woodwork Furniture / Commercial Facilities/Displays/Product Stands | 42 | |
3.66 € | 1 | 11 Days | 10 | 59 | ~35.00 | 30 | [Nylon] Nylon, White | Oil Resistance | [UNC3/8] M20XP2.5 | 40 | 18 | Factory facilities / OA equipment/information and communication equipment / Steel/Woodwork Furniture / Commercial Facilities/Displays/Product Stands | 42 | ||
3.66 € | 1 | 11 Days | 10 | 59 | ~35.00 | 30 | [Nylon] Nylon, White | Oil Resistance | [UNF1/2] M12 | 40 | 18 | Factory facilities / OA equipment/information and communication equipment / Steel/Woodwork Furniture / Commercial Facilities/Displays/Product Stands | 42 | ||
3.68 € | 1 | Available |
Same day
Stock | 10 | 59 | ~35.00 | 30 | [Synthetic Rubber] Rubber | NA | [M12] M12×P1.25 | 40 | 18 | Factory facilities / OA equipment/information and communication equipment / Steel/Woodwork Furniture / Commercial Facilities/Displays/Product Stands | 42 |