Timing belt pulleys / S8M / flanged pulley selectable / configurable / steel (P18S8M0300B)

Timing belt pulleys / S8M / flanged pulley selectable / configurable / steel P18S8M0300B
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: P18S8M0300B

Brand: MITSUBOSHI BELTING

Price: 81.34

Delivery time: 7 Days


Technical Data:

Belt Width Used: 30 mm

The Number of Teeth: 18

Pulley Shape: B

Outermost diameter: 54 mm

Keyway: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

P18S8M0300B

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
P18S8M0300B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSBelt Width Used
(mm)
The Number of Teeth Pulley Shape Outermost diameter
(mm)
Keyway Shaft Bore Diameter d
(mm)

81.34 €

1 7 Days 103018B54--

Loading...

  1. 1

Basic information

Type Timing pulley Belt-shaped S8M Material Steel
Surface Treatment N/A Pulley/Idlers Pulley (No Bearing) Belt-shaped type Round tooth profile super torque

This page is Timing belt pulleys / S8M / flanged pulley selectable / configurable / steel, part number P18S8M0300B.
You can find the detail information about specifications and dimensions on part number P18S8M0300B.

Variation of this product

Part Number
P18S8M0150A-H-15
P18S8M0150A-H-16
P18S8M0150A-H-17
P18S8M0300B-H-12
P18S8M0300B-H-13
P18S8M0300B-H-14
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSBelt Width Used
(mm)
The Number of Teeth Pulley Shape Outermost diameter
(mm)
Keyway Shaft Bore Diameter d
(mm)

52.79 €

1 15 Days -1518A54-15

52.79 €

1 15 Days -1518A54-16

52.79 €

1 15 Days -1518A54-17

86.23 €

1 15 Days -3018B54-12

86.23 €

1 15 Days -3018B54-13

86.23 €

1 15 Days -3018B54-14

Tech Support