Rotary dampers / flanged / unidirectional / FYN-M1 series / FUJI LATEX

Rotary dampers / flanged / unidirectional / FYN-M1 series / FUJI LATEX
  • Promotional pricing ends 31/12/2024
  • Volume Discount
The torque of this type of damper is strong at the beginning of movement, and becomes weak at the end. This oscillating damper works well with a light door like the flap door on a vending machine.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FYN-M1-L152
FYN-M1-L352
FYN-M1-L602
FYN-M1-R152
FYN-M1-R602
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMax. Usable Torque
(N▪m)
Direction of Torque

6.61 €

1 12 Days 100.15Counterclockwise Direction

6.61 €

1 12 Days 100.35Counterclockwise Direction

6.61 €

1 12 Days 100.6Counterclockwise Direction

7.78 €

5.45 €

1 Available Same day

Stock

100.15Clockwise

6.61 €

1 12 Days 100.6Clockwise

Loading...

  1. 1

Basic information

Main Body Type Rotary Type Length L(mm) 42 Operating Environment Standard
Main Body Material Resin Additional Function With Damper Opening Degree θ(deg) 180
Mounting Method Screw Fastening

Tech Support