Manufacturer part number: KF-50
Brand: KURASHIKI KAKO
Price: 9.04 €
Delivery time: 6 Days
Max. allowable load (Including max. vertical supports): 1100 N
Connection screw M: -
Height H, Thickness T: 23 mm
Spring Constant: 510 N/mm
Hardness: 60 Shore A
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KF-50
Part Number
|
---|
KF-50 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Max. allowable load (Including max. vertical supports) (N) | Connection screw M | Height H, Thickness T (mm) | Spring Constant (N/mm) | Hardness (Shore A) | Outer Diameter D1 (φ) | External shape A (mm) | External shape B (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.04 € | 1 | Available | 6 Days | 10 | 1100 | - | 23 | 510 | 60 | 50 | - | - |
Loading...
Type | Anti-Vibration Rubber | Application | Cushion / Vibration Damping Proofing / Suspension | Usage Characteristic | Standard |
---|---|---|---|---|---|
Connection Type | Round Hole | Types of Anti vibration Rubber | Hanging Type | Materials of Vibration Proofer | Natural Rubber |
Color | Black | Ambient Operating Temperature(°C) | Up to 50 |
This page is Rubber-metal buffers / hanging / conical through holes / NR / Hs60, Hs70 / KF / KURASHIKI KAKO, part number KF-50.
You can find the detail information about specifications and dimensions on part number KF-50.
Configure
Basic Attributes
Connection screw M
External shape A(mm)
External shape B(mm)
Type
Max. allowable load (Including max. vertical supports)(N)
Height H, Thickness T(mm)
Spring Constant(N/mm)
Hardness(Shore A)
Outer Diameter D1(φ)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
KF-22 |
KF-30 |
KF-40 |
KF-60 |
KF-80 |
RF-100D |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Max. allowable load (Including max. vertical supports) (N) | Connection screw M | Height H, Thickness T (mm) | Spring Constant (N/mm) | Hardness (Shore A) | Outer Diameter D1 (φ) | External shape A (mm) | External shape B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.03 € | 1 | Available | 6 Days | 10 | 230 | - | 25 | 59 | 60 | 22 | - | - | |
3.77 € | 1 | Available |
Same day
Stock | 10 | 430 | - | 21 | 140 | 60 | 30 | - | - | |
4.70 € | 1 | 10 Days | 10 | 860 | - | 25 | 240 | 60 | 40 | - | - | ||
11.95 € | 1 | Available | 6 Days | 10 | 2600 | - | 28 | 650 | 60 | 60 | - | - | |
18.64 € | 1 | Available | 10 Days | 10 | 4800 | - | 40 | 810 | 60 | 80 | - | - | |
70.15 € | 1 | 10 Days | 10 | 7700 | M16 | 43 | 590 | 60 | 100 | 100 | 130 |