Manufacturer part number: SFS-09G
Brand: MIKI PULLEY
Price: 431.17 €
Delivery time: 21 Days
Allowable Misalignment: Angular Misalignment / Eccentricity / Axial Misalignment
Allowable Torque Range: 100~Less than 500 N•m
Hole diameter D1: - mm
Hole diameter D2: - mm
Outer Diameter: 94 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SFS-09G
Part Number
|
---|
SFS-09G |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Allowable Misalignment | Allowable Torque Range (N•m) | Hole diameter D1 (mm) | Hole diameter D2 (mm) | Outer Diameter (mm) | Overall Length (mm) | Max. Rotational Speed Range (r/min) | Feature | Allowable Torque (Nm) | Maximum Rotation Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Allowable Angular Misalignment (deg) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | The size of the tapered adapter (mm) | Shaft Hole Specifications | Shaft hole finished | Keyway Standard | Allowable Angular Misalignment Detail (deg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
431.17 € | 1 | 21 Days | 10 | Angular Misalignment / Eccentricity / Axial Misalignment | 100~Less than 500 | - | - | 94 | 106 | 10,001 to 78,000 | High torsional rigidity / High Torque / High Accuracy / High durability / Backlash 0 / Low Inertia Moment / Shaft hole Unfinished | 180 | 12000 | 0.41 to 1.0 | 0.6 | 2 | 2.4 | 2.90×10-3 | - | - | - | - | 1 (one side) |
Loading...
Type | Type of Flat Springs | Application | Servo Motor | Body Material | Steel |
---|---|---|---|---|---|
Category | Coupling body | Disc Part Material | Stainless Steel | Operating Temperature Range(°C) | -30::120 |
This page is Servo couplings / pilot bore, core bore, internal thread / 1 disc: steel / body: steel / SFS / MIKI PULLEY, part number SFS-09G.
You can find the detail information about specifications and dimensions on part number SFS-09G.
Configure
Basic Attributes
Allowable Misalignment
Hole diameter D1(mm)
Hole diameter D2(mm)
Feature
The size of the tapered adapter(mm)
Shaft Hole Specifications
Shaft hole finished
Keyway Standard
Type
Allowable Torque Range(N•m)
Outer Diameter(mm)
Overall Length(mm)
Max. Rotational Speed Range(r/min)
Allowable Torque(Nm)
Maximum Rotation Speed(r/min)
Allowable Lateral Misalignment Range(mm)
Allowable Lateral Misalignment(mm)
Allowable Angular Misalignment(deg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SFS-05W |
SFS-06G-12M-11C |
SFS-06G-12M-12M |
SFS-09G-25M-16C |
SFS-09G-25M-25M |
SFS-09G-25M-28M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Allowable Misalignment | Allowable Torque Range (N•m) | Hole diameter D1 (mm) | Hole diameter D2 (mm) | Outer Diameter (mm) | Overall Length (mm) | Max. Rotational Speed Range (r/min) | Feature | Allowable Torque (Nm) | Maximum Rotation Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Allowable Angular Misalignment (deg) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | The size of the tapered adapter (mm) | Shaft Hole Specifications | Shaft hole finished | Keyway Standard | Allowable Angular Misalignment Detail (deg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
265.39 € | 1 | 21 Days | 10 | Angular Misalignment / Eccentricity / Axial Misalignment | 10.01 to 20.00 | - | - | 56 | 58 | 4,001 to 10,000 | High Torque / High torsional rigidity / High durability / High Accuracy / Low Inertia Moment / Backlash 0 / Shaft hole Unfinished | 20 | 10000 | 0.02 to 0.2 | 0.2 | 2 | 1.2 | 0.14×10-3 | - | - | - | - | 1 (one side) | ||
407.65 € | 1 | 35 Days | 10 | Angular Misalignment / Eccentricity / Axial Misalignment | 20.01 to 50.00 | 12 | - | 68 | 90.8 | 4,001 to 10,000 | High Torque / High torsional rigidity / High durability / High Accuracy / Low Inertia Moment / Backlash 0 | 40 | 5000 | 0.41 to 1.0 | 0.5 | 2 | 1.6 | 0.54 x 10-3 | 11 | - | - | - | 1 (one side) | ||
407.65 € | 1 | 35 Days | 10 | Angular Misalignment / Eccentricity / Axial Misalignment | 20.01 to 50.00 | 12 | 12 | 68 | 95.6 | 4,001 to 10,000 | High Torque / High torsional rigidity / High durability / High Accuracy / Low Inertia Moment / Backlash 0 | 40 | 5000 | 0.41 to 1.0 | 0.5 | 2 | 1.6 | 0.55×10-3 | - | - | - | - | 1 (one side) | ||
547.41 € | 1 | 35 Days | 10 | Angular Misalignment / Eccentricity / Axial Misalignment | 100~Less than 500 | 25 | - | 94 | 120.8 | 4,001 to 10,000 | High Torque / High torsional rigidity / High durability / High Accuracy / Low Inertia Moment / Backlash 0 | 180 | 5000 | 0.41 to 1.0 | 0.6 | 2 | 2.4 | 2.80×10-3 | 16 | - | - | - | 1 (one side) | ||
547.41 € | 1 | 35 Days | 10 | Angular Misalignment / Eccentricity / Axial Misalignment | 100~Less than 500 | 25 | 25 | 94 | 115.6 | 4,001 to 10,000 | High Torque / High torsional rigidity / High durability / High Accuracy / Low Inertia Moment / Backlash 0 | 180 | 5000 | 0.41 to 1.0 | 0.6 | 2 | 2.4 | 3.10×10-3 | - | - | - | - | 1 (one side) | ||
547.41 € | 1 | 35 Days | 10 | Angular Misalignment / Eccentricity / Axial Misalignment | 100~Less than 500 | 25 | 28 | 94 | 115.6 | 4,001 to 10,000 | High Torque / High torsional rigidity / High durability / High Accuracy / Low Inertia Moment / Backlash 0 | 180 | 5000 | 0.41 to 1.0 | 0.6 | 2 | 2.4 | 3.10×10-3 | - | - | - | - | 1 (one side) |