Grinding Stick: Single Flat Stick for Rough Finishing With Air & Power Grinders (Part Numbers)

Grinding Stick: Single Flat Stick for Rough Finishing With Air & Power Grinders

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Features]
Stick grinding stone with high abrasive performance, ideal for rough grinding.
For air and electric grinders.
Single piece.
Flat type, rough grinding type
Height: 5 mm
Width: 6,13,25 mm
Length: 100,150 mm.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Grinding Stick: Single Flat Stick for Rough Finishing With Air & Power Grinders:Related Image

Part Number
HGSC-100-6-3-1000
HGSC-100-6-3-150
HGSC-100-6-3-280
HGSC-100-6-3-400
HGSC-100-6-3-600
HGSC-150-13-3-1000
HGSC-150-13-3-150
HGSC-150-13-3-280
HGSC-150-13-3-400
HGSC-150-13-3-600
HGSC-150-13-5-1000
HGSC-150-13-5-150
HGSC-150-13-5-280
HGSC-150-13-5-400
HGSC-150-13-5-600
HGSC-150-25-5-1000
HGSC-150-25-5-150
HGSC-150-25-5-280
HGSC-150-25-5-400
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Particle Size
(#)
Total Length L
(mm)
Width W
(mm)
Thickness T
(mm)

6.55 €

1 Available 5 Days 100010063

4.63 €

1 Available 5 Days 15010063

5.50 €

1 Available 5 Days 28010063

5.76 €

1 Available 5 Days 40010063

6.02 €

1 Available 5 Days 60010063

13.18 €

1 Available 5 Days 1000150133

7.77 €

1 Available 5 Days 150150133

8.64 €

1 Available 5 Days 280150133

9.87 €

1 Available 5 Days 400150133

10.65 €

1 Available 5 Days 600150133

15.63 €

1 Available 5 Days 1000150135

9.69 €

1 Available 5 Days 150150135

11.70 €

1 Available 5 Days 280150135

13.01 €

1 Available 5 Days 400150135

14.06 €

1 Available 5 Days 600150135

24.44 €

1 Available 5 Days 1000150255

12.05 €

1 Available 5 Days 150150255

15.98 €

1 Available 5 Days 280150255

18.42 €

1 Available 5 Days 400150255

Loading...

  1. 1

Specifications

Model NumberTotal Length
L
(mm)
Width
W
(mm)
Thickness
T
(mm)
Particle Size (#)
(selection)
Quantity/
Pack
HGSC1006315020
280
400
600
800
1000
15013315010
280
400
600
800
1000
135150
280
400
600
800
1000
255150
280
400
600
1000
 

Basic information

Product Type Grindstone For Molds

Tech Support