Manufacturer part number: SH-CIMSS10-0.1
Brand: MISUMI
Price: 8.99 €
Delivery time: 8 Days
Cleaning Method: Precision Cleaning
Rectangular Shim Type: For Pillow Block
Applicable Pillow Blocks: PBT10,PBR10,PBRS10
Thickness T: 0.1 mm
External Dimension A or L: 16 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SH-CIMSS10-0.1
Type | [M]Material | [H]Hardness | [T]Thickness (T) Tolerance | Cleaning Method | ||||||||
For Motor Base | For Pillow Block | 0.05 | 0.1 | 0.2 | 0.5 | 1.0 | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | ||
SH-CIMMS | SH-CIMSS | EN 1.4301 Equiv. | 370 to 430HV | ±0.005 | ±0.02 | ±0.03 | ±0.04 | ±0.05 | Precision cleaning | Class 1,000* | Degassing double packing | Class 10** |
SHD-CIMMS | SHD-CIMSS | Electrolytic polishing + precision cleaning |
Part Number | — | T |
SH-CIMMS2009 | — | 0.5 |
SHD-CIMSS204A | — | 0.1 |
Part Number | T Selection | A | C | Q | |
Type | No. | ||||
SH-CIMMS SHD-CIMMS | 1035 | 0.05 0.1 0.2 0.5 1.0 | 10 | 5 | 3.5 |
1245 | 12 | 6 | 4.5 | ||
1455 | 14 | 7 | 5.5 | ||
1665 | 16 | 8 | 6.5 | ||
2009 | 20 | 10 | 9 | ||
3013 | 30 | 15 | 13 | ||
4312 | 43 | 22 | 12 | ||
4814 | 48 | 24 | 14 | ||
5314 | 53 | 27 | 14 | ||
6816 | 68 | 34 | 16 | ||
8320 | 83 | 42 | 20 | ||
9825 | 98 | 49 | 25 | ||
11830 | 118 | 54 | 30 | ||
20036 | 200 | 100 | 36 |
Part Number | T Selection | A | B | C | Q | D | E | Applicable Pillow Blocks | |
Type | No. | ||||||||
SH-CIMSS SHD-CIMSS | 10 | 0.05 0.1 0.2 0.5 1.0 | 16 | 17.5 | 10.5 | 7 | 7 | 2 | PBT10·PBR10·PBRS10 |
12 | 16 | 18 | 10.5 | 7 | 7 | 2.5 | PBT12·PBR12·PBRS12 | ||
15 | 16 | 20 | 11.5 | 7 | 7 | 2.5 | PBT15·PBR15·PBRS15 | ||
17 | 18 | 21 | 12 | 7 | 8 | 2.5 | PBT17·PBR17·PBRS17 | ||
20 | 20 | 24.5 | 14.5 | 10 | 10 | 3 | PBT20·PBR20·PBRS20 | ||
25 | 20 | 27.5 | 16.5 | 10 | 10 | 3 | PBT25·PBR25·PBRS25 | ||
30 | 26 | 33 | 20 | 13 | 13 | 4 | PBT30·PBR30·PBRS30 | ||
204 A | 40 | 27 | 15 | 13 | — | — | UCPA204·UCUP204 | ||
205 A | 45 | 30 | 16 | 13 | — | — | UCPA205·UCUP205 | ||
206 A | 50 | 36 | 22 | 17 | — | — | UCPA206·UCUP206 | ||
207 A | 55 | 41 | 26 | 17 | — | — | UCPA207·UCUP207 | ||
208 A | 58 | 41 | 25 | 17 | — | — | UCPA208·UCUP208 | ||
204 | 38 | 42 | 26 | 13 | — | — | UCP-204 | ||
205 | 38 | 42 | 25 | 13 | — | — | UCP-205 | ||
206 | 48 | 54 | 32 | 17 | — | — | UCP-206 | ||
207 | 48 | 54 | 34 | 17 | — | — | UCP-207 | ||
208 | 54 | 58 | 35 | 17 | — | — | UCP-208 | ||
209 | 54 | 60 | 38 | 17 | — | — | UCP-209 | ||
210 | 60 | 65 | 42 | 20 | — | — | UCP-210 |
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
![]() Alkaline warm pure water | ![]() | ![]() After cleaning with pure water Ultrasonic pure water cleaning *3 times | ![]() | ![]() Dry | ![]() | ![]() Anti-rust single packing |
Working Environment:Class 1,000* | Working Environment:Class 10** | |||||||
---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() After high-pressure water jet cleaning (Ro water) Wash with pure water (10 MΩ·cm) | ![]() | ![]() Use pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10** clean environment |
Working Environment: | Working Environment: | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Electrolytic polishing with an electrolytic polishing layer according to the material | ![]() | ![]() After high-pressure water jet cleaning (Ro water) Wash with pure water (10 MΩ·cm) | ![]() | ![]() Use warm pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10** clean environment |
For degreasing: (Part Number: SL-□□) ![]() | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Possible applications |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000*) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000*) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
SH-CIMSS10-0.1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cleaning Method | Rectangular Shim Type | Applicable Pillow Blocks | Thickness T (mm) | External Dimension A or L (mm) | Notched Width Q (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
8.99 € | 1 | Available | 8 Days | Precision Cleaning | For Pillow Block | PBT10,PBR10,PBRS10 | 0.1 | 16 | 7 |
Loading...
Environmentally Friendly | RoHS compliant (10 substances) | Properties / applications | Clean washing | Material | EN 1.4301 Equiv. |
---|
This page is [Clean & Pack]Square Shims - For Motor Base / For Pillow Block, part number SH-CIMSS10-0.1.
You can find the detail information about specifications and dimensions on part number SH-CIMSS10-0.1.
Configure
Basic Attributes
Type
Cleaning Method
Rectangular Shim Type
Applicable Pillow Blocks
Thickness T(mm)
External Dimension A or L(mm)
Notched Width Q(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SH-CIMMS11830-0.05 |
SH-CIMMS11830-0.1 |
SH-CIMMS11830-0.2 |
SH-CIMSS10-0.2 |
SH-CIMSS10-0.5 |
SH-CIMSS10-1.0 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cleaning Method | Rectangular Shim Type | Applicable Pillow Blocks | Thickness T (mm) | External Dimension A or L (mm) | Notched Width Q (mm) |
---|---|---|---|---|---|---|---|---|---|---|
17.09 € | 1 | Available | 8 Days | Precision Cleaning | For Motor Base | - | 0.05 | 118 | 30 | |
13.30 € | 1 | Available | 8 Days | Precision Cleaning | For Motor Base | - | 0.1 | 118 | 30 | |
13.51 € | 1 | Available | 8 Days | Precision Cleaning | For Motor Base | - | 0.2 | 118 | 30 | |
9.07 € | 1 | Available | 8 Days | Precision Cleaning | For Pillow Block | PBT10,PBR10,PBRS10 | 0.2 | 16 | 7 | |
9.24 € | 1 | Available | 8 Days | Precision Cleaning | For Pillow Block | PBT10,PBR10,PBRS10 | 0.5 | 16 | 7 | |
9.40 € | 1 | Available | 8 Days | Precision Cleaning | For Pillow Block | PBT10,PBR10,PBRS10 | 1.0 | 16 | 7 |